• SKF
MRC
|
All Categories > Double Row Angular Contact Ball Bearings > 5200-M1 Series Double Row Angular Contact Ball Bearings > Advanced Search

Advanced Search in 5200-M1 Series Double Row Angular Contact Ball Bearings


Unit of Measure

Specifications

Accessories

No Shield, no Seal

No Shield, no Seal, Snap-Ring

One Seal

One Seal & Snap-Ring

One Shield

One Shield & Snap-Ring

Shield & Seal

Shield & Seal & Snap-Ring

Two Seals

Two Seals & Snap-Ring

Two Shields

Two Shields & Snap-Ring
Bore Size (mm)
25.000 30.000
35.000 60.000
Outside Diameter D1 (mm)
52.0000 62.0000
72.0000 110.0000
Width B (mm)
22.20 27.00
30.20 38.10
Grease Speed Rating n1 (rpm)
3800 6000
7000 8000
Basic Dynamic Radial Load Rating C (N)
22900 30300
39100 78100
Clear Cancel Advanced Search
*
  • SKF
  • © Copyright
  • Terms & Conditions
  • Privacy policy
  • Site ownership
  • Cookies
  • General Conditions of Sales