• SKF
MRC
|
All Categories > Double Row Angular Contact Ball Bearings > 5200-C Series Double Row Angular Contact Ball Bearings > Advanced Search

Advanced Search in 5200-C Series Double Row Angular Contact Ball Bearings


Unit of Measure

Specifications

Accessories

No Shield, no Seal

No Shield, no Seal, Snap-Ring

One Seal

One Seal & Snap-Ring

One Shield

One Shield & Snap-Ring

Shield & Seal

Shield & Seal & Snap-Ring

Two Seals

Two Seals & Snap-Ring

Two Shields

Two Shields & Snap-Ring
Bore Size (mm)
Outside Diameter D1 (mm)
Width B (mm)
Grease Speed Rating n1 (rpm)
Basic Dynamic Radial Load Rating C (N)
Clear Cancel Advanced Search
*
  • SKF
  • © Copyright
  • Terms & Conditions
  • Privacy policy
  • Site ownership
  • Cookies
  • General Conditions of Sales