Dynamometer Series Speciality Bearings
Speciality Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Basic Radial Load Rating-Dynamic DC |
Basic Radial Load Rating-Static SCO |
Type |
|---|---|---|---|---|---|---|
| 216RDM | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 26.00 mm | Basic Radial Load Rating-Dynamic DC N/A 85200 N | Basic Radial Load Rating-Static SCO N/A 73500 N | Type N/A 200-RDM Series (from 80 mm to 130 mm) |
| 218RDM | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 30.00 mm | Basic Radial Load Rating-Dynamic DC N/A 130000 N | Basic Radial Load Rating-Static SCO N/A 116000 N | Type N/A 200-RDM Series (from 80 mm to 130 mm) |
| 219RDM | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 32.00 mm | Basic Radial Load Rating-Dynamic DC N/A 138000 N | Basic Radial Load Rating-Static SCO N/A 125000 N | Type N/A 200-RDM Series (from 80 mm to 130 mm) |
| 220RDM | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 34.00 mm | Basic Radial Load Rating-Dynamic DC N/A 153000 N | Basic Radial Load Rating-Static SCO N/A 143000 N | Type N/A 200-RDM Series (from 80 mm to 130 mm) |
| 221RDM | Bore d N/A 105.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 36.00 mm | Basic Radial Load Rating-Dynamic DC N/A 168000 N | Basic Radial Load Rating-Static SCO N/A 153000 N | Type N/A 200-RDM Series (from 80 mm to 130 mm) |
| 226RDM | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 230.0000 mm | Width B N/A 40.00 mm | Basic Radial Load Rating-Dynamic DC N/A 221000 N | Basic Radial Load Rating-Static SCO N/A 232000 N | Type N/A 200-RDM Series (from 80 mm to 130 mm) |
| 307RDM | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 21.00 mm | Basic Radial Load Rating-Dynamic DC N/A 39000 N | Basic Radial Load Rating-Static SCO N/A 26000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 309RDM | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 25.00 mm | Basic Radial Load Rating-Dynamic DC N/A 58500 N | Basic Radial Load Rating-Static SCO N/A 40500 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 310RDM | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 27.00 mm | Basic Radial Load Rating-Dynamic DC N/A 80600 N | Basic Radial Load Rating-Static SCO N/A 57000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 311RDM | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 29.00 mm | Basic Radial Load Rating-Dynamic DC N/A 93600 N | Basic Radial Load Rating-Static SCO N/A 67000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 312RDM | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 31.00 mm | Basic Radial Load Rating-Dynamic DC N/A 108000 N | Basic Radial Load Rating-Static SCO N/A 78000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 313RDM | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 33.00 mm | Basic Radial Load Rating-Dynamic DC N/A 121000 N | Basic Radial Load Rating-Static SCO N/A 93000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 315RDM | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 37.00 mm | Basic Radial Load Rating-Dynamic DC N/A 153000 N | Basic Radial Load Rating-Static SCO N/A 122000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 316RDM | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 39.00 mm | Basic Radial Load Rating-Dynamic DC N/A 159000 N | Basic Radial Load Rating-Static SCO N/A 129000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 318RDM | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 43.00 mm | Basic Radial Load Rating-Dynamic DC N/A 185000 N | Basic Radial Load Rating-Static SCO N/A 160000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 320RDM | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 47.00 mm | Basic Radial Load Rating-Dynamic DC N/A 212000 N | Basic Radial Load Rating-Static SCO N/A 200000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 321RDM | Bore d N/A 105.000 mm | Outside Diameter D1 N/A 225.0000 mm | Width B N/A 49.00 mm | Basic Radial Load Rating-Dynamic DC N/A 229000 N | Basic Radial Load Rating-Static SCO N/A 204000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 322RDM | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 240.0000 mm | Width B N/A 50.00 mm | Basic Radial Load Rating-Dynamic DC N/A 255000 N | Basic Radial Load Rating-Static SCO N/A 255000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 324RDM | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 260.0000 mm | Width B N/A 55.00 mm | Basic Radial Load Rating-Dynamic DC N/A 265000 N | Basic Radial Load Rating-Static SCO N/A 300000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 326RDM | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 280.0000 mm | Width B N/A 58.00 mm | Basic Radial Load Rating-Dynamic DC N/A 296000 N | Basic Radial Load Rating-Static SCO N/A 345000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 328RDM | Bore d N/A 140.000 mm | Outside Diameter D1 N/A 300.0000 mm | Width B N/A 62.00 mm | Basic Radial Load Rating-Dynamic DC N/A 351000 N | Basic Radial Load Rating-Static SCO N/A 400000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 330RDM | Bore d N/A 150.000 mm | Outside Diameter D1 N/A 320.0000 mm | Width B N/A 65.00 mm | Basic Radial Load Rating-Dynamic DC N/A 390000 N | Basic Radial Load Rating-Static SCO N/A 475000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |
| 332RDM | Bore d N/A 160.000 mm | Outside Diameter D1 N/A 340.0000 mm | Width B N/A 68.00 mm | Basic Radial Load Rating-Dynamic DC N/A 423000 N | Basic Radial Load Rating-Static SCO N/A 530000 N | Type N/A 300-RDM Series (from 35 mm to 160 mm) |




