100-S Series Single Row Radial Ball Bearings
Single Row Radial Ball Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
Grease Speed Rating Open/Shielded n1 |
|---|---|---|---|---|---|---|
| 102-S | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 5200 N | Basic Static Radial Load Rating Co N/A 2450 N | Grease Speed Rating Open/Shielded n1 N/A 24000 rpm |
| 103-S | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 7800 N | Basic Static Radial Load Rating Co N/A 3550 N | Grease Speed Rating Open/Shielded n1 N/A 21000 rpm |
| 104-S | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 42.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 9360 N | Basic Static Radial Load Rating Co N/A 5100 N | Grease Speed Rating Open/Shielded n1 N/A 17000 rpm |
| 105-S | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 12100 N | Basic Static Radial Load Rating Co N/A 6700 N | Grease Speed Rating Open/Shielded n1 N/A 14000 rpm |
| 106-S | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 10.00 mm | Basic Dynamic Radial Load Rating C N/A 15600 N | Basic Static Radial Load Rating Co N/A 9300 N | Grease Speed Rating Open/Shielded n1 N/A 11000 rpm |
| 107-S | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 70.0000 mm | Width B N/A 10.00 mm | Basic Dynamic Radial Load Rating C N/A 16800 N | Basic Static Radial Load Rating Co N/A 11600 N | Grease Speed Rating Open/Shielded n1 N/A 10000 rpm |
| 108-S | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 11.00 mm | Basic Dynamic Radial Load Rating C N/A 18200 N | Basic Static Radial Load Rating Co N/A 12900 N | Grease Speed Rating Open/Shielded n1 N/A 9000 rpm |
| 109-S | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 85.0000 mm | Width B N/A 11.00 mm | Basic Dynamic Radial Load Rating C N/A 19800 N | Basic Static Radial Load Rating Co N/A 16300 N | Grease Speed Rating Open/Shielded n1 N/A 8000 rpm |
| 110-S | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 11.00 mm | Basic Dynamic Radial Load Rating C N/A 19900 N | Basic Static Radial Load Rating Co N/A 16600 N | Grease Speed Rating Open/Shielded n1 N/A 7400 rpm |
| 111-S | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 12.00 mm | Basic Dynamic Radial Load Rating C N/A 23400 N | Basic Static Radial Load Rating Co N/A 20000 N | Grease Speed Rating Open/Shielded n1 N/A 6800 rpm |
| 112-S | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 105.0000 mm | Width B N/A 12.00 mm | Basic Dynamic Radial Load Rating C N/A 27000 N | Basic Static Radial Load Rating Co N/A 23600 N | Grease Speed Rating Open/Shielded n1 N/A 6100 rpm |
| 113-S | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 115.0000 mm | Width B N/A 14.00 mm | Basic Dynamic Radial Load Rating C N/A 27000 N | Basic Static Radial Load Rating Co N/A 23600 N | Grease Speed Rating Open/Shielded n1 N/A 6100 rpm |
| 114-S | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 14.00 mm | Basic Dynamic Radial Load Rating C N/A 31200 N | Basic Static Radial Load Rating Co N/A 28000 N | Grease Speed Rating Open/Shielded n1 N/A 5400 rpm |
| 115-S | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 16.00 mm | Basic Dynamic Radial Load Rating C N/A 42300 N | Basic Static Radial Load Rating Co N/A 36000 N | Grease Speed Rating Open/Shielded n1 N/A 5100 rpm |
| 116-S | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 135.0000 mm | Width B N/A 16.00 mm | Basic Dynamic Radial Load Rating C N/A 44200 N | Basic Static Radial Load Rating Co N/A 39000 N | Grease Speed Rating Open/Shielded n1 N/A 4800 rpm |
| 117-S | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 145.0000 mm | Width B N/A 18.00 mm | Basic Dynamic Radial Load Rating C N/A 52700 N | Basic Static Radial Load Rating Co N/A 45500 N | Grease Speed Rating Open/Shielded n1 N/A 4500 rpm |
| 118-S | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 18.00 mm | Basic Dynamic Radial Load Rating C N/A 52700 N | Basic Static Radial Load Rating Co N/A 46500 N | Grease Speed Rating Open/Shielded n1 N/A 4300 rpm |
| 119-S | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 20.00 mm | Basic Dynamic Radial Load Rating C N/A 63700 N | Basic Static Radial Load Rating Co N/A 57000 N | Grease Speed Rating Open/Shielded n1 N/A 4000 rpm |




