2300 Series Self Aligning Ball Bearings
Self Aligning Ball Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 2301 | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 17.00 mm | Grease Speed Rating n1 N/A 17000 rpm | Basic Dynamic Radial Load Rating C N/A 11700 N | Basic Static Radial Load Rating Co N/A 2700 N |
| 2302 | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 42.0000 mm | Width B N/A 17.00 mm | Grease Speed Rating n1 N/A 15000 rpm | Basic Dynamic Radial Load Rating C N/A 11900 N | Basic Static Radial Load Rating Co N/A 2900 N |
| 2303 | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 19.00 mm | Grease Speed Rating n1 N/A 13000 rpm | Basic Dynamic Radial Load Rating C N/A 14600 N | Basic Static Radial Load Rating Co N/A 3550 N |
| 2304 | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 21.00 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 18200 N | Basic Static Radial Load Rating Co N/A 4750 N |
| 2305 | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 24.00 mm | Grease Speed Rating n1 N/A 9500 rpm | Basic Dynamic Radial Load Rating C N/A 24200 N | Basic Static Radial Load Rating Co N/A 6550 N |
| 2306 | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 27.00 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 31200 N | Basic Static Radial Load Rating Co N/A 8800 N |
| 2310 | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 40.00 mm | Grease Speed Rating n1 N/A 5300 rpm | Basic Dynamic Radial Load Rating C N/A 63700 N | Basic Static Radial Load Rating Co N/A 20000 N |
| 2311 | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 43.00 mm | Grease Speed Rating n1 N/A 4800 rpm | Basic Dynamic Radial Load Rating C N/A 76100 N | Basic Static Radial Load Rating Co N/A 24000 N |
| 2312 | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 46.00 mm | Grease Speed Rating n1 N/A 4500 rpm | Basic Dynamic Radial Load Rating C N/A 87100 N | Basic Static Radial Load Rating Co N/A 28500 N |
| 2313 | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 48.00 mm | Grease Speed Rating n1 N/A 4000 rpm | Basic Dynamic Radial Load Rating C N/A 95600 N | Basic Static Radial Load Rating Co N/A 32500 N |
| 2314 | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 51.00 mm | Grease Speed Rating n1 N/A 3800 rpm | Basic Dynamic Radial Load Rating C N/A 111000 N | Basic Static Radial Load Rating Co N/A 37500 N |
| 2315 | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 55.00 mm | Grease Speed Rating n1 N/A 3400 rpm | Basic Dynamic Radial Load Rating C N/A 124000 N | Basic Static Radial Load Rating Co N/A 43000 N |
| 2316 | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 58.00 mm | Grease Speed Rating n1 N/A 3200 rpm | Basic Dynamic Radial Load Rating C N/A 135000 N | Basic Static Radial Load Rating Co N/A 49000 N |
| 2317 | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 60.00 mm | Grease Speed Rating n1 N/A 3000 rpm | Basic Dynamic Radial Load Rating C N/A 140000 N | Basic Static Radial Load Rating Co N/A 51000 N |
| 2318 | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 64.00 mm | Grease Speed Rating n1 N/A 2800 rpm | Basic Dynamic Radial Load Rating C N/A 153000 N | Basic Static Radial Load Rating Co N/A 57000 N |
| 2319 | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 67.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating C N/A 165000 N | Basic Static Radial Load Rating Co N/A 64000 N |
| 2320 | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 73.00 mm | Grease Speed Rating n1 N/A 2400 rpm | Basic Dynamic Radial Load Rating C N/A 190000 N | Basic Static Radial Load Rating Co N/A 80000 N |
| 2322 | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 240.0000 mm | Width B N/A 80.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating C N/A 216000 N | Basic Static Radial Load Rating Co N/A 95000 N |




