2200 Series Self Aligning Ball Bearings with Seals
Self Aligning Ball Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 2200E2RS1 | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 14.00 mm | Grease Speed Rating n1 N/A 17000 rpm | Basic Dynamic Radial Load Rating C N/A 5530 N | Basic Static Radial Load Rating Co N/A 1180 N |
| 2201E2RS1 | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 14.00 mm | Grease Speed Rating n1 N/A 16000 rpm | Basic Dynamic Radial Load Rating C N/A 6240 N | Basic Static Radial Load Rating Co N/A 1430 N |
| 2202E2RS1 | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 14.00 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 7410 N | Basic Static Radial Load Rating Co N/A 1760 N |
| 2203E2RS1 | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width B N/A 16.00 mm | Grease Speed Rating n1 N/A 12000 rpm | Basic Dynamic Radial Load Rating C N/A 8840 N | Basic Static Radial Load Rating Co N/A 2200 N |
| 2204E2RS1 | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 18.00 mm | Grease Speed Rating n1 N/A 10000 rpm | Basic Dynamic Radial Load Rating C N/A 12700 N | Basic Static Radial Load Rating Co N/A 3400 N |
| 2205E2RS1 | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 18.00 mm | Grease Speed Rating n1 N/A 9000 rpm | Basic Dynamic Radial Load Rating C N/A 14300 N | Basic Static Radial Load Rating Co N/A 4000 N |
| 2206E2RS1 | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 20.00 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 15600 N | Basic Static Radial Load Rating Co N/A 4650 N |
| 2207E2RS1 | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 23.00 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 19000 N | Basic Static Radial Load Rating Co N/A 6000 N |
| 2208E2RS1 | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 23.00 mm | Grease Speed Rating n1 N/A 5600 rpm | Basic Dynamic Radial Load Rating C N/A 19900 N | Basic Static Radial Load Rating Co N/A 6950 N |
| 2209E2RS1 | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 85.0000 mm | Width B N/A 23.00 mm | Grease Speed Rating n1 N/A 5300 rpm | Basic Dynamic Radial Load Rating C N/A 22900 N | Basic Static Radial Load Rating Co N/A 7800 N |
| 2210E2RS1 | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 23.00 mm | Grease Speed Rating n1 N/A 4800 rpm | Basic Dynamic Radial Load Rating C N/A 22900 N | Basic Static Radial Load Rating Co N/A 8150 N |
| 2211E2RS1 | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 25.00 mm | Grease Speed Rating n1 N/A 4300 rpm | Basic Dynamic Radial Load Rating C N/A 27600 N | Basic Static Radial Load Rating Co N/A 10600 N |
| 2212E2RS1 | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 28.00 mm | Grease Speed Rating n1 N/A 3800 rpm | Basic Dynamic Radial Load Rating C N/A 31200 N | Basic Static Radial Load Rating Co N/A 12200 N |
| 2213E2RS1 | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 31.00 mm | Grease Speed Rating n1 N/A 3600 rpm | Basic Dynamic Radial Load Rating C N/A 35100 N | Basic Static Radial Load Rating Co N/A 14000 N |
| 22142RS1 | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 125.0000 mm | Width B N/A 31.00 mm | Grease Speed Rating n1 N/A 3400 rpm | Basic Dynamic Radial Load Rating C N/A 34500 N | Basic Static Radial Load Rating Co N/A 13700 N |




