200-R Series Precision Ball Bearings (ABEC5 & ABEC7)
Precision Ball Bearings (ABEC5 & ABEC7)
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 200R | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 9.00 mm | Grease Speed Rating n1 N/A 55000 rpm | Basic Dynamic Radial Load Rating C N/A 7280 N | Basic Static Radial Load Rating Co N/A 3200 N |
| 201R | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 10.00 mm | Grease Speed Rating n1 N/A 51000 rpm | Basic Dynamic Radial Load Rating C N/A 8190 N | Basic Static Radial Load Rating Co N/A 3900 N |
| 202R | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 11.00 mm | Grease Speed Rating n1 N/A 44000 rpm | Basic Dynamic Radial Load Rating C N/A 9750 N | Basic Static Radial Load Rating Co N/A 5100 N |
| 203R | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width B N/A 12.00 mm | Grease Speed Rating n1 N/A 39000 rpm | Basic Dynamic Radial Load Rating C N/A 12100 N | Basic Static Radial Load Rating Co N/A 6550 N |
| 204R | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 14.00 mm | Grease Speed Rating n1 N/A 35000 rpm | Basic Dynamic Radial Load Rating C N/A 13000 N | Basic Static Radial Load Rating Co N/A 7800 N |
| 205R | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 15.00 mm | Grease Speed Rating n1 N/A 28000 rpm | Basic Dynamic Radial Load Rating C N/A 15900 N | Basic Static Radial Load Rating Co N/A 9650 N |
| 206R | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 16.00 mm | Grease Speed Rating n1 N/A 23000 rpm | Basic Dynamic Radial Load Rating C N/A 19000 N | Basic Static Radial Load Rating Co N/A 12900 N |
| 207R | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 17.00 mm | Grease Speed Rating n1 N/A 21000 rpm | Basic Dynamic Radial Load Rating C N/A 26000 N | Basic Static Radial Load Rating Co N/A 18600 N |
| 208R | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 18.00 mm | Grease Speed Rating n1 N/A 20000 rpm | Basic Dynamic Radial Load Rating C N/A 34500 N | Basic Static Radial Load Rating Co N/A 25000 N |
| 209R | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 85.0000 mm | Width B N/A 19.00 mm | Grease Speed Rating n1 N/A 17000 rpm | Basic Dynamic Radial Load Rating C N/A 35800 N | Basic Static Radial Load Rating Co N/A 27500 N |
| 210R | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 20.00 mm | Grease Speed Rating n1 N/A 16000 rpm | Basic Dynamic Radial Load Rating C N/A 37700 N | Basic Static Radial Load Rating Co N/A 30000 N |
| 211R | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 21.00 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 54000 N | Basic Static Radial Load Rating Co N/A 41500 N |
| 212R | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 22.00 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 59200 N | Basic Static Radial Load Rating Co N/A 49000 N |
| 213R | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 23.00 mm | Grease Speed Rating n1 N/A 12000 rpm | Basic Dynamic Radial Load Rating C N/A 58500 N | Basic Static Radial Load Rating Co N/A 55000 N |
| 214R | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 125.0000 mm | Width B N/A 24.00 mm | Grease Speed Rating n1 N/A 12000 rpm | Basic Dynamic Radial Load Rating C N/A 71500 N | Basic Static Radial Load Rating Co N/A 60000 N |
| 215R | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 25.00 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 85200 N | Basic Static Radial Load Rating Co N/A 72000 N |
| 216R | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 26.00 mm | Grease Speed Rating n1 N/A 10000 rpm | Basic Dynamic Radial Load Rating C N/A 90400 N | Basic Static Radial Load Rating Co N/A 78000 N |
| 217R | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 28.00 mm | Grease Speed Rating n1 N/A 10000 rpm | Basic Dynamic Radial Load Rating C N/A 104000 N | Basic Static Radial Load Rating Co N/A 93000 N |
| 218R | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 30.00 mm | Grease Speed Rating n1 N/A 8700 rpm | Basic Dynamic Radial Load Rating C N/A 124000 N | Basic Static Radial Load Rating Co N/A 108000 N |
| 219R | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 32.00 mm | Grease Speed Rating n1 N/A 8300 rpm | Basic Dynamic Radial Load Rating C N/A 133000 N | Basic Static Radial Load Rating Co N/A 118000 N |
| 220R | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 34.00 mm | Grease Speed Rating n1 N/A 7800 rpm | Basic Dynamic Radial Load Rating C N/A 146000 N | Basic Static Radial Load Rating Co N/A 134000 N |
| 221R | Bore d N/A 105.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 36.00 mm | Grease Speed Rating n1 N/A 7400 rpm | Basic Dynamic Radial Load Rating C N/A 168000 N | Basic Static Radial Load Rating Co N/A 153000 N |
| 222R | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 38.00 mm | Grease Speed Rating n1 N/A 6900 rpm | Basic Dynamic Radial Load Rating C N/A 182000 N | Basic Static Radial Load Rating Co N/A 170000 N |
| 224R | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 40.00 mm | Grease Speed Rating n1 N/A 6400 rpm | Basic Dynamic Radial Load Rating C N/A 199000 N | Basic Static Radial Load Rating Co N/A 193000 N |
| 226R | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 230.0000 mm | Width B N/A 40.00 mm | Grease Speed Rating n1 N/A 6000 rpm | Basic Dynamic Radial Load Rating C N/A 221000 N | Basic Static Radial Load Rating Co N/A 232000 N |




