300-RD Series Matched Precision Ball Bearing Assemblies (ABEC5 & ABEC7)
Matched Precision Ball Bearing Assemblies (ABEC5 & ABEC7)
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 300RD | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 22.00 mm | Grease Speed Rating n1 N/A 37000 rpm | Basic Dynamic Radial Load Rating C N/A 17200 N | Basic Static Radial Load Rating Co N/A 9150 N |
| 301RD | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 24.00 mm | Grease Speed Rating n1 N/A 35000 rpm | Basic Dynamic Radial Load Rating C N/A 17200 N | Basic Static Radial Load Rating Co N/A 9800 N |
| 302RD | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 42.0000 mm | Width B N/A 26.00 mm | Grease Speed Rating n1 N/A 31000 rpm | Basic Dynamic Radial Load Rating C N/A 19900 N | Basic Static Radial Load Rating Co N/A 12900 N |
| 303RD | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 28.00 mm | Grease Speed Rating n1 N/A 30000 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 16300 N |
| 304RD | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 30.00 mm | Grease Speed Rating n1 N/A 24000 rpm | Basic Dynamic Radial Load Rating C N/A 32500 N | Basic Static Radial Load Rating Co N/A 22400 N |
| 305RD | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 34.00 mm | Grease Speed Rating n1 N/A 20000 rpm | Basic Dynamic Radial Load Rating C N/A 37700 N | Basic Static Radial Load Rating Co N/A 30500 N |
| 306RD | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 38.00 mm | Grease Speed Rating n1 N/A 17000 rpm | Basic Dynamic Radial Load Rating C N/A 50700 N | Basic Static Radial Load Rating Co N/A 40000 N |
| 307RD | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 42.00 mm | Grease Speed Rating n1 N/A 16000 rpm | Basic Dynamic Radial Load Rating C N/A 63700 N | Basic Static Radial Load Rating Co N/A 52000 N |
| 308RD | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 46.00 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 79300 N | Basic Static Radial Load Rating Co N/A 67000 N |
| 309RD | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 50.00 mm | Grease Speed Rating n1 N/A 12000 rpm | Basic Dynamic Radial Load Rating C N/A 95600 N | Basic Static Radial Load Rating Co N/A 81500 N |
| 310RD | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 54.00 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 133000 N | Basic Static Radial Load Rating Co N/A 114000 N |
| 311RD | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 58.00 mm | Grease Speed Rating n1 N/A 10000 rpm | Basic Dynamic Radial Load Rating C N/A 153000 N | Basic Static Radial Load Rating Co N/A 134000 N |
| 312RD | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 62.00 mm | Grease Speed Rating n1 N/A 9600 rpm | Basic Dynamic Radial Load Rating C N/A 174000 N | Basic Static Radial Load Rating Co N/A 156000 N |
| 313RD | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 66.00 mm | Grease Speed Rating n1 N/A 8800 rpm | Basic Dynamic Radial Load Rating C N/A 195000 N | Basic Static Radial Load Rating Co N/A 190000 N |
| 314RD | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 70.00 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 199000 N | Basic Static Radial Load Rating Co N/A 190000 N |
| 315RD | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 74.00 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 247000 N | Basic Static Radial Load Rating Co N/A 245000 N |
| 316RD | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 78.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 255000 N | Basic Static Radial Load Rating Co N/A 260000 N |
| 317RD | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 82.00 mm | Grease Speed Rating n1 N/A 6600 rpm | Basic Dynamic Radial Load Rating C N/A 291000 N | Basic Static Radial Load Rating Co N/A 310000 N |
| 318RD | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 86.00 mm | Grease Speed Rating n1 N/A 6200 rpm | Basic Dynamic Radial Load Rating C N/A 302000 N | Basic Static Radial Load Rating Co N/A 325000 N |
| 319RD | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 90.00 mm | Grease Speed Rating n1 N/A 5900 rpm | Basic Dynamic Radial Load Rating C N/A 325000 N | Basic Static Radial Load Rating Co N/A 360000 N |
| 320RD | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 94.00 mm | Grease Speed Rating n1 N/A 5500 rpm | Basic Dynamic Radial Load Rating C N/A 345000 N | Basic Static Radial Load Rating Co N/A 400000 N |
| 321RD | Bore d N/A 105.000 mm | Outside Diameter D1 N/A 225.0000 mm | Width B N/A 98.00 mm | Grease Speed Rating n1 N/A 5100 rpm | Basic Dynamic Radial Load Rating C N/A 371000 N | Basic Static Radial Load Rating Co N/A 415000 N |
| 322RD | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 240.0000 mm | Width B N/A 100.00 mm | Grease Speed Rating n1 N/A 4800 rpm | Basic Dynamic Radial Load Rating C N/A 416000 N | Basic Static Radial Load Rating Co N/A 510000 N |
| 324RD | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 260.0000 mm | Width B N/A 110.00 mm | Grease Speed Rating n1 N/A 4600 rpm | Basic Dynamic Radial Load Rating C N/A 436000 N | Basic Static Radial Load Rating Co N/A 600000 N |
| 326RD | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 280.0000 mm | Width B N/A 116.00 mm | Grease Speed Rating n1 N/A 4200 rpm | Basic Dynamic Radial Load Rating C N/A 475000 N | Basic Static Radial Load Rating Co N/A 695000 N |




