200-RD Series Matched Precision Ball Bearing Assemblies (ABEC5 & ABEC7)
Matched Precision Ball Bearing Assemblies (ABEC5 & ABEC7)
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 200RD | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 18.00 mm | Grease Speed Rating n1 N/A 44000 rpm | Basic Dynamic Radial Load Rating C N/A 11900 N | Basic Static Radial Load Rating Co N/A 6400 N |
| 201RD | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 20.00 mm | Grease Speed Rating n1 N/A 41000 rpm | Basic Dynamic Radial Load Rating C N/A 13300 N | Basic Static Radial Load Rating Co N/A 7800 N |
| 202RD | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 22.00 mm | Grease Speed Rating n1 N/A 35000 rpm | Basic Dynamic Radial Load Rating C N/A 15900 N | Basic Static Radial Load Rating Co N/A 10200 N |
| 203RD | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width B N/A 24.00 mm | Grease Speed Rating n1 N/A 31000 rpm | Basic Dynamic Radial Load Rating C N/A 19900 N | Basic Static Radial Load Rating Co N/A 13200 N |
| 204RD | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 28.00 mm | Grease Speed Rating n1 N/A 28000 rpm | Basic Dynamic Radial Load Rating C N/A 22900 N | Basic Static Radial Load Rating Co N/A 15600 N |
| 205RD | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 30.00 mm | Grease Speed Rating n1 N/A 22000 rpm | Basic Dynamic Radial Load Rating C N/A 27600 N | Basic Static Radial Load Rating Co N/A 19300 N |
| 206RD | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 32.00 mm | Grease Speed Rating n1 N/A 18000 rpm | Basic Dynamic Radial Load Rating C N/A 30700 N | Basic Static Radial Load Rating Co N/A 26000 N |
| 207RD | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 34.00 mm | Grease Speed Rating n1 N/A 17000 rpm | Basic Dynamic Radial Load Rating C N/A 42300 N | Basic Static Radial Load Rating Co N/A 37500 N |
| 208RD | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 36.00 mm | Grease Speed Rating n1 N/A 16000 rpm | Basic Dynamic Radial Load Rating C N/A 55900 N | Basic Static Radial Load Rating Co N/A 50000 N |
| 209RD | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 85.0000 mm | Width B N/A 38.00 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 55900 N | Basic Static Radial Load Rating Co N/A 55000 N |
| 210RD | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 40.00 mm | Grease Speed Rating n1 N/A 13000 rpm | Basic Dynamic Radial Load Rating C N/A 60500 N | Basic Static Radial Load Rating Co N/A 60000 N |
| 211RD | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 42.00 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 88400 N | Basic Static Radial Load Rating Co N/A 83000 N |
| 212RD | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 44.00 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 95600 N | Basic Static Radial Load Rating Co N/A 98000 N |
| 213RD | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 46.00 mm | Grease Speed Rating n1 N/A 9600 rpm | Basic Dynamic Radial Load Rating C N/A 97500 N | Basic Static Radial Load Rating Co N/A 110000 N |
| 214RD | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 125.0000 mm | Width B N/A 48.00 mm | Grease Speed Rating n1 N/A 9600 rpm | Basic Dynamic Radial Load Rating C N/A 125000 N | Basic Static Radial Load Rating Co N/A 120000 N |
| 215RD | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 50.00 mm | Grease Speed Rating n1 N/A 8800 rpm | Basic Dynamic Radial Load Rating C N/A 143000 N | Basic Static Radial Load Rating Co N/A 148000 N |
| 216RD | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 52.00 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 138000 N | Basic Static Radial Load Rating Co N/A 156000 N |
| 217RD | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 56.00 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 168000 N | Basic Static Radial Load Rating Co N/A 186000 N |
| 218RD | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 60.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 212000 N | Basic Static Radial Load Rating Co N/A 216000 N |
| 219RD | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 64.00 mm | Grease Speed Rating n1 N/A 6600 rpm | Basic Dynamic Radial Load Rating C N/A 221000 N | Basic Static Radial Load Rating Co N/A 236000 N |
| 220RD | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 68.00 mm | Grease Speed Rating n1 N/A 6200 rpm | Basic Dynamic Radial Load Rating C N/A 251000 N | Basic Static Radial Load Rating Co N/A 270000 N |
| 221RD | Bore d N/A 105.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 72.00 mm | Grease Speed Rating n1 N/A 5900 rpm | Basic Dynamic Radial Load Rating C N/A 270000 N | Basic Static Radial Load Rating Co N/A 305000 N |
| 222RD | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 76.00 mm | Grease Speed Rating n1 N/A 5500 rpm | Basic Dynamic Radial Load Rating C N/A 296000 N | Basic Static Radial Load Rating Co N/A 340000 N |
| 224RD | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 80.00 mm | Grease Speed Rating n1 N/A 5100 rpm | Basic Dynamic Radial Load Rating C N/A 319000 N | Basic Static Radial Load Rating Co N/A 390000 N |
| 226RD | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 230.0000 mm | Width B N/A 80.00 mm | Grease Speed Rating n1 N/A 4800 rpm | Basic Dynamic Radial Load Rating C N/A 358000 N | Basic Static Radial Load Rating Co N/A 465000 N |




