400-RD Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 403-RD | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 34.00 mm | Grease Speed Rating n1 N/A 9600 rpm | Basic Dynamic Radial Load Rating C N/A 37700 N | Basic Static Radial Load Rating Co N/A 29000 N |
| 404-RD | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 38.00 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 60500 N | Basic Static Radial Load Rating Co N/A 42500 N |
| 405-RD | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 42.00 mm | Grease Speed Rating n1 N/A 7200 rpm | Basic Dynamic Radial Load Rating C N/A 74100 N | Basic Static Radial Load Rating Co N/A 53000 N |
| 406-RD | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 46.00 mm | Grease Speed Rating n1 N/A 6800 rpm | Basic Dynamic Radial Load Rating C N/A 80600 N | Basic Static Radial Load Rating Co N/A 72000 N |
| 407-RD | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 50.00 mm | Grease Speed Rating n1 N/A 5600 rpm | Basic Dynamic Radial Load Rating C N/A 95600 N | Basic Static Radial Load Rating Co N/A 86500 N |
| 408-RD | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 54.00 mm | Grease Speed Rating n1 N/A 5400 rpm | Basic Dynamic Radial Load Rating C N/A 111000 N | Basic Static Radial Load Rating Co N/A 104000 N |
| 409-RD | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 58.00 mm | Grease Speed Rating n1 N/A 4800 rpm | Basic Dynamic Radial Load Rating C N/A 127000 N | Basic Static Radial Load Rating Co N/A 122000 N |
| 410-RD | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 62.00 mm | Grease Speed Rating n1 N/A 4200 rpm | Basic Dynamic Radial Load Rating C N/A 153000 N | Basic Static Radial Load Rating Co N/A 156000 N |
| 411-RD | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 66.00 mm | Grease Speed Rating n1 N/A 4000 rpm | Basic Dynamic Radial Load Rating C N/A 174000 N | Basic Static Radial Load Rating Co N/A 180000 N |
| 412-RD | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 70.00 mm | Grease Speed Rating n1 N/A 3800 rpm | Basic Dynamic Radial Load Rating C N/A 190000 N | Basic Static Radial Load Rating Co N/A 204000 N |
| 413-RD | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 74.00 mm | Grease Speed Rating n1 N/A 3600 rpm | Basic Dynamic Radial Load Rating C N/A 208000 N | Basic Static Radial Load Rating Co N/A 224000 N |
| 414-RD | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 84.00 mm | Grease Speed Rating n1 N/A 3000 rpm | Basic Dynamic Radial Load Rating C N/A 255000 N | Basic Static Radial Load Rating Co N/A 300000 N |
| 415-RD | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 90.00 mm | Grease Speed Rating n1 N/A 2900 rpm | Basic Dynamic Radial Load Rating C N/A 270000 N | Basic Static Radial Load Rating Co N/A 335000 N |
| 416-RD | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 96.00 mm | Grease Speed Rating n1 N/A 2700 rpm | Basic Dynamic Radial Load Rating C N/A 286000 N | Basic Static Radial Load Rating Co N/A 365000 N |
| 417-RD | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 210.0000 mm | Width B N/A 104.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating C N/A 307000 N | Basic Static Radial Load Rating Co N/A 400000 N |
| 418-RD | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 225.0000 mm | Width B N/A 108.00 mm | Grease Speed Rating n1 N/A 2400 rpm | Basic Dynamic Radial Load Rating C N/A 345000 N | Basic Static Radial Load Rating Co N/A 465000 N |
| 419-RD | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 250.0000 mm | Width B N/A 110.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating C N/A 377000 N | Basic Static Radial Load Rating Co N/A 550000 N |
| 420-RD | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 265.0000 mm | Width B N/A 120.00 mm | Grease Speed Rating n1 N/A 2000 rpm | Basic Dynamic Radial Load Rating C N/A 416000 N | Basic Static Radial Load Rating Co N/A 610000 N |
| 421-RD | Bore d N/A 105.000 mm | Outside Diameter D1 N/A 290.0000 mm | Width B N/A 130.00 mm | Grease Speed Rating n1 N/A 1900 rpm | Basic Dynamic Radial Load Rating C N/A 462000 N | Basic Static Radial Load Rating Co N/A 710000 N |
| 422-RD | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 320.0000 mm | Width B N/A 140.00 mm | Grease Speed Rating n1 N/A 1700 rpm | Basic Dynamic Radial Load Rating C N/A 520000 N | Basic Static Radial Load Rating Co N/A 850000 N |




