97300-U2 Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 97307U2 | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 42.00 mm | Grease Speed Rating n1 N/A 6800 rpm | Basic Dynamic Radial Load Rating C N/A 58500 N | Basic Static Radial Load Rating Co N/A 48000 N |
| 97308U2 | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 46.00 mm | Grease Speed Rating n1 N/A 5800 rpm | Basic Dynamic Radial Load Rating C N/A 71500 N | Basic Static Radial Load Rating Co N/A 61500 N |
| 97309U2 | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 50.00 mm | Grease Speed Rating n1 N/A 5100 rpm | Basic Dynamic Radial Load Rating C N/A 85200 N | Basic Static Radial Load Rating Co N/A 75000 N |
| 97310U2 | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 54.00 mm | Grease Speed Rating n1 N/A 4600 rpm | Basic Dynamic Radial Load Rating C N/A 121000 N | Basic Static Radial Load Rating Co N/A 106000 N |
| 97311U2 | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 58.00 mm | Grease Speed Rating n1 N/A 4100 rpm | Basic Dynamic Radial Load Rating C N/A 140000 N | Basic Static Radial Load Rating Co N/A 125000 N |
| 97312U2 | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 62.00 mm | Grease Speed Rating n1 N/A 3900 rpm | Basic Dynamic Radial Load Rating C N/A 159000 N | Basic Static Radial Load Rating Co N/A 146000 N |
| 97313U2 | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 65.00 mm | Grease Speed Rating n1 N/A 3700 rpm | Basic Dynamic Radial Load Rating C N/A 178000 N | Basic Static Radial Load Rating Co N/A 173000 N |
| 97314U2 | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 70.00 mm | Grease Speed Rating n1 N/A 3300 rpm | Basic Dynamic Radial Load Rating C N/A 182000 N | Basic Static Radial Load Rating Co N/A 170000 N |
| 97315U2 | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 74.00 mm | Grease Speed Rating n1 N/A 3100 rpm | Basic Dynamic Radial Load Rating C N/A 225000 N | Basic Static Radial Load Rating Co N/A 228000 N |
| 97316U2 | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 78.00 mm | Grease Speed Rating n1 N/A 2900 rpm | Basic Dynamic Radial Load Rating C N/A 234000 N | Basic Static Radial Load Rating Co N/A 240000 N |
| 97317U2 | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 82.00 mm | Grease Speed Rating n1 N/A 2800 rpm | Basic Dynamic Radial Load Rating C N/A 265000 N | Basic Static Radial Load Rating Co N/A 285000 N |
| 97318U2 | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 86.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating C N/A 276000 N | Basic Static Radial Load Rating Co N/A 300000 N |
| 97319U2 | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 90.00 mm | Grease Speed Rating n1 N/A 2500 rpm | Basic Dynamic Radial Load Rating C N/A 291000 N | Basic Static Radial Load Rating Co N/A 325000 N |
| 97320U2 | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 94.00 mm | Grease Speed Rating n1 N/A 2400 rpm | Basic Dynamic Radial Load Rating C N/A 312000 N | Basic Static Radial Load Rating Co N/A 365000 N |
| 97321U2 | Bore d N/A 105.000 mm | Outside Diameter D1 N/A 225.0000 mm | Width B N/A 98.00 mm | Grease Speed Rating n1 N/A 2300 rpm | Basic Dynamic Radial Load Rating C N/A 332000 N | Basic Static Radial Load Rating Co N/A 400000 N |
| 97322U2 | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 240.0000 mm | Width B N/A 100.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating C N/A 371000 N | Basic Static Radial Load Rating Co N/A 475000 N |
| 97324U2 | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 260.0000 mm | Width B N/A 110.00 mm | Grease Speed Rating n1 N/A 2000 rpm | Basic Dynamic Radial Load Rating C N/A 423000 N | Basic Static Radial Load Rating Co N/A 560000 N |
| 97326U2 | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 280.0000 mm | Width B N/A 116.00 mm | Grease Speed Rating n1 N/A 1800 rpm | Basic Dynamic Radial Load Rating C N/A 468000 N | Basic Static Radial Load Rating Co N/A 640000 N |
| 97328U2 | Bore d N/A 140.000 mm | Outside Diameter D1 N/A 300.0000 mm | Width B N/A 124.00 mm | Grease Speed Rating n1 N/A 1800 rpm | Basic Dynamic Radial Load Rating C N/A 507000 N | Basic Static Radial Load Rating Co N/A 735000 N |
| 97330U2 | Bore d N/A 150.000 mm | Outside Diameter D1 N/A 320.0000 mm | Width B N/A 130.00 mm | Grease Speed Rating n1 N/A 1600 rpm | Basic Dynamic Radial Load Rating C N/A 559000 N | Basic Static Radial Load Rating Co N/A 865000 N |
| 97332U2 | Bore d N/A 160.000 mm | Outside Diameter D1 N/A 340.0000 mm | Width B N/A 136.00 mm | Grease Speed Rating n1 N/A 1500 rpm | Basic Dynamic Radial Load Rating C N/A 616000 N | Basic Static Radial Load Rating Co N/A 965000 N |
| 97334U2 | Bore d N/A 170.000 mm | Outside Diameter D1 N/A 360.0000 mm | Width B N/A 144.00 mm | Grease Speed Rating n1 N/A 1500 rpm | Basic Dynamic Radial Load Rating C N/A 650000 N | Basic Static Radial Load Rating Co N/A 1040000 N |
| 97336U2 | Bore d N/A 180.000 mm | Outside Diameter D1 N/A 380.0000 mm | Width B N/A 150.00 mm | Grease Speed Rating n1 N/A 1400 rpm | Basic Dynamic Radial Load Rating C N/A 689000 N | Basic Static Radial Load Rating Co N/A 1160000 N |




