97200-UP2 Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 97207UP2 | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 34.00 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 47500 N | Basic Static Radial Load Rating Co N/A 39000 N |
| 97208UP2 | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 36.00 mm | Grease Speed Rating n1 N/A 5600 rpm | Basic Dynamic Radial Load Rating C N/A 52700 N | Basic Static Radial Load Rating Co N/A 45000 N |
| 97209UP2 | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 85.0000 mm | Width B N/A 38.00 mm | Grease Speed Rating n1 N/A 5300 rpm | Basic Dynamic Radial Load Rating C N/A 62400 N | Basic Static Radial Load Rating Co N/A 55000 N |
| 97210UP2 | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 40.00 mm | Grease Speed Rating n1 N/A 4800 rpm | Basic Dynamic Radial Load Rating C N/A 65000 N | Basic Static Radial Load Rating Co N/A 60000 N |
| 97211UP2 | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 42.00 mm | Grease Speed Rating n1 N/A 4500 rpm | Basic Dynamic Radial Load Rating C N/A 79300 N | Basic Static Radial Load Rating Co N/A 75000 N |
| 97212UP2 | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 44.00 mm | Grease Speed Rating n1 N/A 4000 rpm | Basic Dynamic Radial Load Rating C N/A 95600 N | Basic Static Radial Load Rating Co N/A 91600 N |
| 97213UP2 | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 46.00 mm | Grease Speed Rating n1 N/A 3600 rpm | Basic Dynamic Radial Load Rating C N/A 104000 N | Basic Static Radial Load Rating Co N/A 100000 N |
| 97214UP2 | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 125.0000 mm | Width B N/A 48.00 mm | Grease Speed Rating n1 N/A 3400 rpm | Basic Dynamic Radial Load Rating C N/A 112000 N | Basic Static Radial Load Rating Co N/A 112000 N |
| 97215UP2 | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 50.00 mm | Grease Speed Rating n1 N/A 3200 rpm | Basic Dynamic Radial Load Rating C N/A 117000 N | Basic Static Radial Load Rating Co N/A 120000 N |
| 97216UP2 | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 52.00 mm | Grease Speed Rating n1 N/A 3000 rpm | Basic Dynamic Radial Load Rating C N/A 135000 N | Basic Static Radial Load Rating Co N/A 140000 N |
| 97217UP2 | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 56.00 mm | Grease Speed Rating n1 N/A 2800 rpm | Basic Dynamic Radial Load Rating C N/A 156000 N | Basic Static Radial Load Rating Co N/A 166000 N |
| 97218UP2 | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 60.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating C N/A 178000 N | Basic Static Radial Load Rating Co N/A 190000 N |
| 97219UP2 | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 64.00 mm | Grease Speed Rating n1 N/A 2400 rpm | Basic Dynamic Radial Load Rating C N/A 199000 N | Basic Static Radial Load Rating Co N/A 220000 N |
| 97220UP2 | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 68.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating C N/A 212000 N | Basic Static Radial Load Rating Co N/A 250000 N |
| 97221UP2 | Bore d N/A 105.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 72.00 mm | Grease Speed Rating n1 N/A 2000 rpm | Basic Dynamic Radial Load Rating C N/A 229000 N | Basic Static Radial Load Rating Co N/A 260000 N |
| 97222UP2 | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 76.00 mm | Grease Speed Rating n1 N/A 1900 rpm | Basic Dynamic Radial Load Rating C N/A 251000 N | Basic Static Radial Load Rating Co N/A 310000 N |
| 97224UP2 | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 80.00 mm | Grease Speed Rating n1 N/A 1700 rpm | Basic Dynamic Radial Load Rating C N/A 270000 N | Basic Static Radial Load Rating Co N/A 325000 N |
| 97226UP2 | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 230.0000 mm | Width B N/A 80.00 mm | Grease Speed Rating n1 N/A 1700 rpm | Basic Dynamic Radial Load Rating C N/A 302000 N | Basic Static Radial Load Rating Co N/A 390000 N |
| 97228UP2 | Bore d N/A 140.000 mm | Outside Diameter D1 N/A 250.0000 mm | Width B N/A 84.00 mm | Grease Speed Rating n1 N/A 1600 rpm | Basic Dynamic Radial Load Rating C N/A 319000 N | Basic Static Radial Load Rating Co N/A 430000 N |
| 97230UP2 | Bore d N/A 150.000 mm | Outside Diameter D1 N/A 270.0000 mm | Width B N/A 90.00 mm | Grease Speed Rating n1 N/A 1500 rpm | Basic Dynamic Radial Load Rating C N/A 351000 N | Basic Static Radial Load Rating Co N/A 520000 N |
| 97232UP2 | Bore d N/A 160.000 mm | Outside Diameter D1 N/A 290.0000 mm | Width B N/A 96.00 mm | Grease Speed Rating n1 N/A 1300 rpm | Basic Dynamic Radial Load Rating C N/A 390000 N | Basic Static Radial Load Rating Co N/A 560000 N |
| 97234UP2 | Bore d N/A 170.000 mm | Outside Diameter D1 N/A 310.0000 mm | Width B N/A 104.00 mm | Grease Speed Rating n1 N/A 1200 rpm | Basic Dynamic Radial Load Rating C N/A 436000 N | Basic Static Radial Load Rating Co N/A 655000 N |
| 97236UP2 | Bore d N/A 180.000 mm | Outside Diameter D1 N/A 320.0000 mm | Width B N/A 104.00 mm | Grease Speed Rating n1 N/A 1100 rpm | Basic Dynamic Radial Load Rating C N/A 449000 N | Basic Static Radial Load Rating Co N/A 710000 N |




