97200-U2 Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 97207U2 | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 34.00 mm | Grease Speed Rating n1 N/A 7400 rpm | Basic Dynamic Radial Load Rating C N/A 37700 N | Basic Static Radial Load Rating Co N/A 34000 N |
| 97208U2 | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 36.00 mm | Grease Speed Rating n1 N/A 6200 rpm | Basic Dynamic Radial Load Rating C N/A 49400 N | Basic Static Radial Load Rating Co N/A 45500 N |
| 97209U2 | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 85.0000 mm | Width B N/A 38.00 mm | Grease Speed Rating n1 N/A 5800 rpm | Basic Dynamic Radial Load Rating C N/A 49400 N | Basic Static Radial Load Rating Co N/A 46500 N |
| 97210U2 | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 40.00 mm | Grease Speed Rating n1 N/A 5100 rpm | Basic Dynamic Radial Load Rating C N/A 54000 N | Basic Static Radial Load Rating Co N/A 54000 N |
| 97211U2 | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 42.00 mm | Grease Speed Rating n1 N/A 4800 rpm | Basic Dynamic Radial Load Rating C N/A 79300 N | Basic Static Radial Load Rating Co N/A 75000 N |
| 97212U2 | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 44.00 mm | Grease Speed Rating n1 N/A 4300 rpm | Basic Dynamic Radial Load Rating C N/A 85200 N | Basic Static Radial Load Rating Co N/A 88000 N |
| 97213U2 | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 46.00 mm | Grease Speed Rating n1 N/A 3900 rpm | Basic Dynamic Radial Load Rating C N/A 104000 N | Basic Static Radial Load Rating Co N/A 110000 N |
| 97214U2 | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 125.0000 mm | Width B N/A 48.00 mm | Grease Speed Rating n1 N/A 3700 rpm | Basic Dynamic Radial Load Rating C N/A 104000 N | Basic Static Radial Load Rating Co N/A 110000 N |
| 97215U2 | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 50.00 mm | Grease Speed Rating n1 N/A 3400 rpm | Basic Dynamic Radial Load Rating C N/A 130000 N | Basic Static Radial Load Rating Co N/A 140000 N |
| 97216U2 | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 52.00 mm | Grease Speed Rating n1 N/A 3300 rpm | Basic Dynamic Radial Load Rating C N/A 121000 N | Basic Static Radial Load Rating Co N/A 134000 N |
| 97217U2 | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 56.00 mm | Grease Speed Rating n1 N/A 3000 rpm | Basic Dynamic Radial Load Rating C N/A 148000 N | Basic Static Radial Load Rating Co N/A 166000 N |
| 97218U2 | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 60.00 mm | Grease Speed Rating n1 N/A 2900 rpm | Basic Dynamic Radial Load Rating C N/A 190000 N | Basic Static Radial Load Rating Co N/A 236000 N |
| 97219U2 | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 64.00 mm | Grease Speed Rating n1 N/A 2800 rpm | Basic Dynamic Radial Load Rating C N/A 199000 N | Basic Static Radial Load Rating Co N/A 228000 N |
| 97220U2 | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 68.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating C N/A 225000 N | Basic Static Radial Load Rating Co N/A 260000 N |
| 97221U2 | Bore d N/A 105.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 72.00 mm | Grease Speed Rating n1 N/A 2400 rpm | Basic Dynamic Radial Load Rating C N/A 242000 N | Basic Static Radial Load Rating Co N/A 295000 N |
| 97222U2 | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 76.00 mm | Grease Speed Rating n1 N/A 2300 rpm | Basic Dynamic Radial Load Rating C N/A 265000 N | Basic Static Radial Load Rating Co N/A 310000 N |
| 97224U2 | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 80.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating C N/A 281000 N | Basic Static Radial Load Rating Co N/A 355000 N |
| 97226U2 | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 230.0000 mm | Width B N/A 80.00 mm | Grease Speed Rating n1 N/A 2000 rpm | Basic Dynamic Radial Load Rating C N/A 319000 N | Basic Static Radial Load Rating Co N/A 415000 N |
| 97228U2 | Bore d N/A 140.000 mm | Outside Diameter D1 N/A 250.0000 mm | Width B N/A 84.00 mm | Grease Speed Rating n1 N/A 1800 rpm | Basic Dynamic Radial Load Rating C N/A 338000 N | Basic Static Radial Load Rating Co N/A 465000 N |
| 97230U2 | Bore d N/A 150.000 mm | Outside Diameter D1 N/A 270.0000 mm | Width B N/A 90.00 mm | Grease Speed Rating n1 N/A 1700 rpm | Basic Dynamic Radial Load Rating C N/A 397000 N | Basic Static Radial Load Rating Co N/A 560000 N |
| 97232U2 | Bore d N/A 160.000 mm | Outside Diameter D1 N/A 290.0000 mm | Width B N/A 96.00 mm | Grease Speed Rating n1 N/A 1600 rpm | Basic Dynamic Radial Load Rating C N/A 442000 N | Basic Static Radial Load Rating Co N/A 670000 N |
| 97234U2 | Bore d N/A 170.000 mm | Outside Diameter D1 N/A 310.0000 mm | Width B N/A 104.00 mm | Grease Speed Rating n1 N/A 1500 rpm | Basic Dynamic Radial Load Rating C N/A 468000 N | Basic Static Radial Load Rating Co N/A 735000 N |
| 97236U2 | Bore d N/A 180.000 mm | Outside Diameter D1 N/A 320.0000 mm | Width B N/A 104.00 mm | Grease Speed Rating n1 N/A 1500 rpm | Basic Dynamic Radial Load Rating C N/A 494000 N | Basic Static Radial Load Rating Co N/A 780000 N |




