8000-BB Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 8218BB | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 60.00 mm | Grease Speed Rating n1 N/A 3800 rpm | Basic Dynamic Radial Load Rating C N/A 203000 N | Basic Static Radial Load Rating Co N/A 216000 N |
| 8219BB | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 64.00 mm | Grease Speed Rating n1 N/A 3600 rpm | Basic Dynamic Radial Load Rating C N/A 216000 N | Basic Static Radial Load Rating Co N/A 236000 N |
| 8220BB | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 68.00 mm | Grease Speed Rating n1 N/A 3400 rpm | Basic Dynamic Radial Load Rating C N/A 238000 N | Basic Static Radial Load Rating Co N/A 270000 N |
| 8222BB | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 70.00 mm | Grease Speed Rating n1 N/A 3000 rpm | Basic Dynamic Radial Load Rating C N/A 296000 N | Basic Static Radial Load Rating Co N/A 340000 N |
| 8224BB | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 80.00 mm | Grease Speed Rating n1 N/A 2800 rpm | Basic Dynamic Radial Load Rating C N/A 319000 N | Basic Static Radial Load Rating Co N/A 390000 N |
| 8238BB | Bore d N/A 190.000 mm | Outside Diameter D1 N/A 340.0000 mm | Width B N/A 110.00 mm | Grease Speed Rating n1 N/A 1800 rpm | Basic Dynamic Radial Load Rating C N/A 605000 N | Basic Static Radial Load Rating Co N/A 1000000 N |
| 8308BB | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 46.00 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 79300 N | Basic Static Radial Load Rating Co N/A 67000 N |
| 8309BB | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 50.00 mm | Grease Speed Rating n1 N/A 6800 rpm | Basic Dynamic Radial Load Rating C N/A 95600 N | Basic Static Radial Load Rating Co N/A 81500 N |
| 8310BB | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 54.00 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 124000 N | Basic Static Radial Load Rating Co N/A 104000 N |
| 8311BB | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 58.00 mm | Grease Speed Rating n1 N/A 5600 rpm | Basic Dynamic Radial Load Rating C N/A 143000 N | Basic Static Radial Load Rating Co N/A 122000 N |
| 8312BB | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 62.00 mm | Grease Speed Rating n1 N/A 5000 rpm | Basic Dynamic Radial Load Rating C N/A 165000 N | Basic Static Radial Load Rating Co N/A 143000 N |
| 8313BB | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 66.00 mm | Grease Speed Rating n1 N/A 4800 rpm | Basic Dynamic Radial Load Rating C N/A 174000 N | Basic Static Radial Load Rating Co N/A 160000 N |
| 8314BB | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 70.00 mm | Grease Speed Rating n1 N/A 4500 rpm | Basic Dynamic Radial Load Rating C N/A 199000 N | Basic Static Radial Load Rating Co N/A 190000 N |
| 8315BB | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 74.00 mm | Grease Speed Rating n1 N/A 4300 rpm | Basic Dynamic Radial Load Rating C N/A 238000 N | Basic Static Radial Load Rating Co N/A 228000 N |
| 8316BB | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 78.00 mm | Grease Speed Rating n1 N/A 3800 rpm | Basic Dynamic Radial Load Rating C N/A 255000 N | Basic Static Radial Load Rating Co N/A 260000 N |
| 8317BB | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 82.00 mm | Grease Speed Rating n1 N/A 3600 rpm | Basic Dynamic Radial Load Rating C N/A 281000 N | Basic Static Radial Load Rating Co N/A 260000 N |
| 8318BB | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 86.00 mm | Grease Speed Rating n1 N/A 3400 rpm | Basic Dynamic Radial Load Rating C N/A 302000 N | Basic Static Radial Load Rating Co N/A 325000 N |
| 8319BB | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 90.00 mm | Grease Speed Rating n1 N/A 3300 rpm | Basic Dynamic Radial Load Rating C N/A 325000 N | Basic Static Radial Load Rating Co N/A 360000 N |
| 8320BB | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 94.00 mm | Grease Speed Rating n1 N/A 3000 rpm | Basic Dynamic Radial Load Rating C N/A 345000 N | Basic Static Radial Load Rating Co N/A 400000 N |
| 8322BB | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 240.0000 mm | Width B N/A 100.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating C N/A 416000 N | Basic Static Radial Load Rating Co N/A 510000 N |
| 8326BB | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 280.0000 mm | Width B N/A 116.00 mm | Grease Speed Rating n1 N/A 2300 rpm | Basic Dynamic Radial Load Rating C N/A 475000 N | Basic Static Radial Load Rating Co N/A 695000 N |
| 8330BB | Bore d N/A 150.000 mm | Outside Diameter D1 N/A 320.0000 mm | Width B N/A 130.00 mm | Grease Speed Rating n1 N/A 2000 rpm | Basic Dynamic Radial Load Rating C N/A 624000 N | Basic Static Radial Load Rating Co N/A 950000 N |
| 8336BB | Bore d N/A 180.000 mm | Outside Diameter D1 N/A 380.0000 mm | Width B N/A 150.00 mm | Grease Speed Rating n1 N/A 1600 rpm | Basic Dynamic Radial Load Rating C N/A 780000 N | Basic Static Radial Load Rating Co N/A 1270000 N |




