7300-D Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
1 2
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 7300-D | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 36.0000 mm | Width B N/A 22.00 mm | Grease Speed Rating n1 N/A 19000 rpm | Basic Dynamic Radial Load Rating C N/A 10400 N | Basic Static Radial Load Rating Co N/A 6400 N |
| 7301-D | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 24.00 mm | Grease Speed Rating n1 N/A 15000 rpm | Basic Dynamic Radial Load Rating C N/A 11400 N | Basic Static Radial Load Rating Co N/A 7500 N |
| 7302-D | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 42.0000 mm | Width B N/A 26.00 mm | Grease Speed Rating n1 N/A 13000 rpm | Basic Dynamic Radial Load Rating C N/A 21600 N | Basic Static Radial Load Rating Co N/A 14300 N |
| 7303-D | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 28.00 mm | Grease Speed Rating n1 N/A 12000 rpm | Basic Dynamic Radial Load Rating C N/A 26000 N | Basic Static Radial Load Rating Co N/A 17300 N |
| 7304-D | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 30.00 mm | Grease Speed Rating n1 N/A 10000 rpm | Basic Dynamic Radial Load Rating C N/A 30200 N | Basic Static Radial Load Rating Co N/A 21200 N |
| 7305-D | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 34.00 mm | Grease Speed Rating n1 N/A 8800 rpm | Basic Dynamic Radial Load Rating C N/A 34500 N | Basic Static Radial Load Rating Co N/A 27000 N |
| 7306-D | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 38.00 mm | Grease Speed Rating n1 N/A 7400 rpm | Basic Dynamic Radial Load Rating C N/A 46200 N | Basic Static Radial Load Rating Co N/A 37500 N |
| 7307-D | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 42.00 mm | Grease Speed Rating n1 N/A 6800 rpm | Basic Dynamic Radial Load Rating C N/A 58500 N | Basic Static Radial Load Rating Co N/A 48000 N |
| 7308-D | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 46.00 mm | Grease Speed Rating n1 N/A 5800 rpm | Basic Dynamic Radial Load Rating C N/A 71500 N | Basic Static Radial Load Rating Co N/A 61000 N |
| 7309-D | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 50.00 mm | Grease Speed Rating n1 N/A 5100 rpm | Basic Dynamic Radial Load Rating C N/A 85200 N | Basic Static Radial Load Rating Co N/A 75000 N |
| 7310-D | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 54.00 mm | Grease Speed Rating n1 N/A 4600 rpm | Basic Dynamic Radial Load Rating C N/A 121000 N | Basic Static Radial Load Rating Co N/A 106000 N |
| 7311-D | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 58.00 mm | Grease Speed Rating n1 N/A 4100 rpm | Basic Dynamic Radial Load Rating C N/A 140000 N | Basic Static Radial Load Rating Co N/A 125000 N |
| 7312-D | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 62.00 mm | Grease Speed Rating n1 N/A 3900 rpm | Basic Dynamic Radial Load Rating C N/A 159000 N | Basic Static Radial Load Rating Co N/A 146000 N |
| 7313-D | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 66.00 mm | Grease Speed Rating n1 N/A 3700 rpm | Basic Dynamic Radial Load Rating C N/A 178000 N | Basic Static Radial Load Rating Co N/A 173000 N |
| 7314-D | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 70.00 mm | Grease Speed Rating n1 N/A 3300 rpm | Basic Dynamic Radial Load Rating C N/A 182000 N | Basic Static Radial Load Rating Co N/A 170000 N |
| 7315-D | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 74.00 mm | Grease Speed Rating n1 N/A 3100 rpm | Basic Dynamic Radial Load Rating C N/A 225000 N | Basic Static Radial Load Rating Co N/A 228000 N |
| 7316-D | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 78.00 mm | Grease Speed Rating n1 N/A 2900 rpm | Basic Dynamic Radial Load Rating C N/A 234000 N | Basic Static Radial Load Rating Co N/A 240000 N |
| 7317-D | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 82.00 mm | Grease Speed Rating n1 N/A 2800 rpm | Basic Dynamic Radial Load Rating C N/A 265000 N | Basic Static Radial Load Rating Co N/A 285000 N |
| 7318-D | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 86.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating C N/A 276000 N | Basic Static Radial Load Rating Co N/A 300000 N |
| 7319-D | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 90.00 mm | Grease Speed Rating n1 N/A 2500 rpm | Basic Dynamic Radial Load Rating C N/A 291000 N | Basic Static Radial Load Rating Co N/A 325000 N |
| 7320-D | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 94.00 mm | Grease Speed Rating n1 N/A 2400 rpm | Basic Dynamic Radial Load Rating C N/A 312000 N | Basic Static Radial Load Rating Co N/A 365000 N |
| 7321-D | Bore d N/A 105.000 mm | Outside Diameter D1 N/A 225.0000 mm | Width B N/A 98.00 mm | Grease Speed Rating n1 N/A 2300 rpm | Basic Dynamic Radial Load Rating C N/A 332000 N | Basic Static Radial Load Rating Co N/A 400000 N |
| 7322-D | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 240.0000 mm | Width B N/A 100.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating C N/A 371000 N | Basic Static Radial Load Rating Co N/A 475000 N |
| 7324-D | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 260.0000 mm | Width B N/A 110.00 mm | Grease Speed Rating n1 N/A 2000 rpm | Basic Dynamic Radial Load Rating C N/A 423000 N | Basic Static Radial Load Rating Co N/A 560000 N |
| 7326-D | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 280.0000 mm | Width B N/A 116.00 mm | Grease Speed Rating n1 N/A 1800 rpm | Basic Dynamic Radial Load Rating C N/A 468000 N | Basic Static Radial Load Rating Co N/A 640000 N |
1 2




