100-R Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 120-RD | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 56.00 mm | Grease Speed Rating n1 N/A 3100 rpm | Basic Dynamic Radial Load Rating C N/A 156000 N | Basic Static Radial Load Rating Co N/A 190000 N |
| 122-RD | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 175.0000 mm | Width B N/A 60.00 mm | Grease Speed Rating n1 N/A 2900 rpm | Basic Dynamic Radial Load Rating C N/A 185000 N | Basic Static Radial Load Rating Co N/A 228000 N |
| 124-RD | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 64.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating C N/A 221000 N | Basic Static Radial Load Rating Co N/A 280000 N |
| 126-RD | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 205.0000 mm | Width B N/A 68.00 mm | Grease Speed Rating n1 N/A 2400 rpm | Basic Dynamic Radial Load Rating C N/A 221000 N | Basic Static Radial Load Rating Co N/A 300000 N |
| 128-RD | Bore d N/A 140.000 mm | Outside Diameter D1 N/A 220.0000 mm | Width B N/A 72.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating C N/A 255000 N | Basic Static Radial Load Rating Co N/A 345000 N |
| 130-RD | Bore d N/A 150.000 mm | Outside Diameter D1 N/A 235.0000 mm | Width B N/A 76.00 mm | Grease Speed Rating n1 N/A 2100 rpm | Basic Dynamic Radial Load Rating C N/A 286000 N | Basic Static Radial Load Rating Co N/A 400000 N |
| 132-RD | Bore d N/A 160.000 mm | Outside Diameter D1 N/A 250.0000 mm | Width B N/A 80.00 mm | Grease Speed Rating n1 N/A 2000 rpm | Basic Dynamic Radial Load Rating C N/A 286000 N | Basic Static Radial Load Rating Co N/A 455000 N |
| 134-RD | Bore d N/A 170.000 mm | Outside Diameter D1 N/A 265.0000 mm | Width B N/A 84.00 mm | Grease Speed Rating n1 N/A 1800 rpm | Basic Dynamic Radial Load Rating C N/A 351000 N | Basic Static Radial Load Rating Co N/A 510000 N |
| 136-RD | Bore d N/A 180.000 mm | Outside Diameter D1 N/A 280.0000 mm | Width B N/A 88.00 mm | Grease Speed Rating n1 N/A 1700 rpm | Basic Dynamic Radial Load Rating C N/A 377000 N | Basic Static Radial Load Rating Co N/A 570000 N |
| 138-RD | Bore d N/A 190.000 mm | Outside Diameter D1 N/A 300.0000 mm | Width B N/A 92.00 mm | Grease Speed Rating n1 N/A 1700 rpm | Basic Dynamic Radial Load Rating C N/A 442000 N | Basic Static Radial Load Rating Co N/A 710000 N |
| 140-RD | Bore d N/A 200.000 mm | Outside Diameter D1 N/A 320.0000 mm | Width B N/A 96.00 mm | Grease Speed Rating n1 N/A 1500 rpm | Basic Dynamic Radial Load Rating C N/A 475000 N | Basic Static Radial Load Rating Co N/A 780000 N |
| 142-RD | Bore d N/A 210.000 mm | Outside Diameter D1 N/A 340.0000 mm | Width B N/A 100.00 mm | Grease Speed Rating n1 N/A 1400 rpm | Basic Dynamic Radial Load Rating C N/A 527000 N | Basic Static Radial Load Rating Co N/A 880000 N |
| 144-RD | Bore d N/A 220.000 mm | Outside Diameter D1 N/A 350.0000 mm | Width B N/A 102.00 mm | Grease Speed Rating n1 N/A 1400 rpm | Basic Dynamic Radial Load Rating C N/A 540000 N | Basic Static Radial Load Rating Co N/A 930000 N |
| 146-RD | Bore d N/A 230.000 mm | Outside Diameter D1 N/A 370.0000 mm | Width B N/A 106.00 mm | Grease Speed Rating n1 N/A 1300 rpm | Basic Dynamic Radial Load Rating C N/A 572000 N | Basic Static Radial Load Rating Co N/A 1020000 N |
| 149-RD | Bore d N/A 240.000 mm | Outside Diameter D1 N/A 390.0000 mm | Width B N/A 110.00 mm | Grease Speed Rating n1 N/A 1300 rpm | Basic Dynamic Radial Load Rating C N/A 605000 N | Basic Static Radial Load Rating Co N/A 1100000 N |
| 150-RD | Bore d N/A 250.000 mm | Outside Diameter D1 N/A 410.0000 mm | Width B N/A 114.00 mm | Grease Speed Rating n1 N/A 1200 rpm | Basic Dynamic Radial Load Rating C N/A 637000 N | Basic Static Radial Load Rating Co N/A 1200000 N |
| 152-RD | Bore d N/A 260.000 mm | Outside Diameter D1 N/A 430.0000 mm | Width B N/A 118.00 mm | Grease Speed Rating n1 N/A 1100 rpm | Basic Dynamic Radial Load Rating C N/A 676000 N | Basic Static Radial Load Rating Co N/A 1290000 N |
| 156-RD | Bore d N/A 280.000 mm | Outside Diameter D1 N/A 460.0000 mm | Width B N/A 126.00 mm | Grease Speed Rating n1 N/A 1000 rpm | Basic Dynamic Radial Load Rating C N/A 741000 N | Basic Static Radial Load Rating Co N/A 1500000 N |
| 164-RD | Bore d N/A 320.000 mm | Outside Diameter D1 N/A 500.0000 mm | Width B N/A 142.00 mm | Grease Speed Rating n1 N/A 800 rpm | Basic Dynamic Radial Load Rating C N/A 852000 N | Basic Static Radial Load Rating Co N/A 1800000 N |




