• SKF
MRC
|
All Categories > Single Row Radial Ball Bearings > R Series Single Row Radial Ball Bearings > Advanced Search

Advanced Search in R Series Single Row Radial Ball Bearings


Unit of Measure

Specifications

Accessories

One Seal

One Shield

Two Seals

Two Shields

Without Accessories
Bore Size (mm)
Outside Diameter D1 (mm)
Width Plain B (mm)
Basic Dynamic Radial Load Rating C (N)
Basic Static Radial Load Rating Co (N)
Clear Cancel Advanced Search
*
  • SKF
  • © Copyright
  • Terms & Conditions
  • Privacy policy
  • Site ownership
  • Cookies
  • General Conditions of Sales