1900-S Series Single Row Radial Ball Bearings
Single Row Radial Ball Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
Accessories |
---|---|---|---|---|---|---|
1900S | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 22.0000 mm | Width B N/A 6.00 mm | Basic Dynamic Radial Load Rating C N/A 2510 N | Basic Static Radial Load Rating Co N/A 1120 N | Accessories N/A Without Accessories |
1900SZ | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 22.0000 mm | Width B N/A 6.00 mm | Basic Dynamic Radial Load Rating C N/A 2510 N | Basic Static Radial Load Rating Co N/A 1120 N | Accessories N/A One Seal |
1900SZZ | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 22.0000 mm | Width B N/A 6.00 mm | Basic Dynamic Radial Load Rating C N/A 2510 N | Basic Static Radial Load Rating Co N/A 1120 N | Accessories N/A Two Seals |
1900SFP | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 22.0000 mm | Width B N/A 6.00 mm | Basic Dynamic Radial Load Rating C N/A 2510 N | Basic Static Radial Load Rating Co N/A 1120 N | Accessories N/A One Shield |
1900SFFP | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 22.0000 mm | Width B N/A 6.00 mm | Basic Dynamic Radial Load Rating C N/A 2510 N | Basic Static Radial Load Rating Co N/A 1120 N | Accessories N/A Two Shields |
1901S | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 24.0000 mm | Width B N/A 6.00 mm | Basic Dynamic Radial Load Rating C N/A 2910 N | Basic Static Radial Load Rating Co N/A 1500 N | Accessories N/A Without Accessories |
1901SZ | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 24.0000 mm | Width B N/A 6.00 mm | Basic Dynamic Radial Load Rating C N/A 2910 N | Basic Static Radial Load Rating Co N/A 1500 N | Accessories N/A One Seal |
1901SZZ | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 24.0000 mm | Width B N/A 6.00 mm | Basic Dynamic Radial Load Rating C N/A 2910 N | Basic Static Radial Load Rating Co N/A 1500 N | Accessories N/A Two Seals |
1901SFP | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 24.0000 mm | Width B N/A 6.00 mm | Basic Dynamic Radial Load Rating C N/A 2910 N | Basic Static Radial Load Rating Co N/A 1500 N | Accessories N/A One Shield |
1901SFFP | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 24.0000 mm | Width B N/A 6.00 mm | Basic Dynamic Radial Load Rating C N/A 2910 N | Basic Static Radial Load Rating Co N/A 1500 N | Accessories N/A Two Shields |
1902S | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 28.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 4030 N | Basic Static Radial Load Rating Co N/A 2040 N | Accessories N/A Without Accessories |
1902SZ | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 28.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 4030 N | Basic Static Radial Load Rating Co N/A 2040 N | Accessories N/A One Seal |
1902SZZ | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 28.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 4030 N | Basic Static Radial Load Rating Co N/A 2040 N | Accessories N/A Two Seals |
1902SFP | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 28.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 4030 N | Basic Static Radial Load Rating Co N/A 2040 N | Accessories N/A One Shield |
1902SFFP | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 28.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 4030 N | Basic Static Radial Load Rating Co N/A 2040 N | Accessories N/A Two Shields |
1903S | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 4360 N | Basic Static Radial Load Rating Co N/A 2320 N | Accessories N/A Without Accessories |
1903SZ | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 4360 N | Basic Static Radial Load Rating Co N/A 2320 N | Accessories N/A One Seal |
1903SZZ | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 4360 N | Basic Static Radial Load Rating Co N/A 2320 N | Accessories N/A Two Seals |
1903SFP | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 4360 N | Basic Static Radial Load Rating Co N/A 2320 N | Accessories N/A One Shield |
1903SFFP | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 4360 N | Basic Static Radial Load Rating Co N/A 2320 N | Accessories N/A Two Shields |
1904S | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 6370 N | Basic Static Radial Load Rating Co N/A 3650 N | Accessories N/A Without Accessories |
1904SZ | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 6370 N | Basic Static Radial Load Rating Co N/A 3650 N | Accessories N/A One Seal |
1904SZZ | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 6370 N | Basic Static Radial Load Rating Co N/A 3650 N | Accessories N/A Two Seals |
1904SFP | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 6370 N | Basic Static Radial Load Rating Co N/A 3650 N | Accessories N/A One Shield |
1904SFFP | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 6370 N | Basic Static Radial Load Rating Co N/A 3650 N | Accessories N/A Two Shields |