5300-M1 Series Double Row Angular Contact Ball Bearings
Double Row Angular Contact Ball Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
5304-M1 | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-M1F | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-M1FF | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-M1FZ | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-M1Z | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-M1ZZ | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-M1G | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-M1FG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-M1FFG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-M1FZG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-M1ZG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-M1ZZG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5306-M1 | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 33.30 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 46800 N | Basic Static Radial Load Rating Co N/A 43000 N |
5306-M1F | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 33.30 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 46800 N | Basic Static Radial Load Rating Co N/A 43000 N |
5306-M1FF | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 33.30 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 46800 N | Basic Static Radial Load Rating Co N/A 43000 N |
5306-M1FZ | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 33.30 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 46800 N | Basic Static Radial Load Rating Co N/A 43000 N |
5306-M1Z | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 33.30 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 46800 N | Basic Static Radial Load Rating Co N/A 43000 N |
5306-M1ZZ | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 33.30 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 46800 N | Basic Static Radial Load Rating Co N/A 43000 N |
5306-M1G | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 33.30 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 46800 N | Basic Static Radial Load Rating Co N/A 43000 N |
5306-M1FG | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 33.30 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 46800 N | Basic Static Radial Load Rating Co N/A 43000 N |
5306-M1FFG | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 33.30 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 46800 N | Basic Static Radial Load Rating Co N/A 43000 N |
5306-M1FZG | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 33.30 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 46800 N | Basic Static Radial Load Rating Co N/A 43000 N |
5306-M1ZG | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 33.30 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 46800 N | Basic Static Radial Load Rating Co N/A 43000 N |
5306-M1ZZG | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 33.30 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 46800 N | Basic Static Radial Load Rating Co N/A 43000 N |
5307-M1 | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 38.10 mm | Grease Speed Rating n1 N/A 5600 rpm | Basic Dynamic Radial Load Rating C N/A 52300 N | Basic Static Radial Load Rating Co N/A 48000 N |