5300-M Series Double Row Angular Contact Ball Bearings
Double Row Angular Contact Ball Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
5304-M | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-MF | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-MFF | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-MFZ | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-MZ | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-MZZ | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-MG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-MFG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-MFFG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-MFZG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-MZG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5304-MZZG | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 20000 N |
5305-M | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 34100 N | Basic Static Radial Load Rating Co N/A 30500 N |
5305-MF | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 34100 N | Basic Static Radial Load Rating Co N/A 30500 N |
5305-MFF | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 34100 N | Basic Static Radial Load Rating Co N/A 30500 N |
5305-MFZ | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 34100 N | Basic Static Radial Load Rating Co N/A 30500 N |
5305-MZ | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 34100 N | Basic Static Radial Load Rating Co N/A 30500 N |
5305-MZZ | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 34100 N | Basic Static Radial Load Rating Co N/A 30500 N |
5305-MG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 34100 N | Basic Static Radial Load Rating Co N/A 30500 N |
5305-MFG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 34100 N | Basic Static Radial Load Rating Co N/A 30500 N |
5305-MFFG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 34100 N | Basic Static Radial Load Rating Co N/A 30500 N |
5305-MFZG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 34100 N | Basic Static Radial Load Rating Co N/A 30500 N |
5305-MZG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 34100 N | Basic Static Radial Load Rating Co N/A 30500 N |
5305-MZZG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 25.40 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 34100 N | Basic Static Radial Load Rating Co N/A 30500 N |
5306-M | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 30.20 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 46800 N | Basic Static Radial Load Rating Co N/A 43000 N |