5300-SB Series Double Row Angular Contact Ball Bearings
Double Row Angular Contact Ball Bearings
1 2
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
5300-SBK | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 15000 rpm | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6100 N |
5300-SBKF | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 15000 rpm | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6100 N |
5300-SBKFF | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 15000 rpm | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6100 N |
5300-SBKFZ | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 15000 rpm | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6100 N |
5300-SBKZ | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 15000 rpm | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6100 N |
5300-SBKZZ | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 15000 rpm | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6100 N |
5300-SBKG | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 15000 rpm | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6100 N |
5300-SBKFG | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 15000 rpm | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6100 N |
5300-SBKFFG | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 15000 rpm | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6100 N |
5301-SBK | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 11700 N | Basic Static Radial Load Rating Co N/A 6800 N |
5301-SBKF | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 11700 N | Basic Static Radial Load Rating Co N/A 6800 N |
5301-SBKFF | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 11700 N | Basic Static Radial Load Rating Co N/A 6800 N |
5301-SBKFZ | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 11700 N | Basic Static Radial Load Rating Co N/A 6800 N |
5301-SBKZ | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 11700 N | Basic Static Radial Load Rating Co N/A 6800 N |
5301-SBKZZ | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 11700 N | Basic Static Radial Load Rating Co N/A 6800 N |
5301-SBKG | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 11700 N | Basic Static Radial Load Rating Co N/A 6800 N |
5301-SBKFG | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 11700 N | Basic Static Radial Load Rating Co N/A 6800 N |
5301-SBKFFG | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 11700 N | Basic Static Radial Load Rating Co N/A 6800 N |
5302-SBK | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 42.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 15100 N | Basic Static Radial Load Rating Co N/A 9300 N |
5302-SBKF | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 42.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 15100 N | Basic Static Radial Load Rating Co N/A 9300 N |
5302-SBKFF | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 42.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 15100 N | Basic Static Radial Load Rating Co N/A 9300 N |
5302-SBKFZ | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 42.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 15100 N | Basic Static Radial Load Rating Co N/A 9300 N |
5302-SBKZ | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 42.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 15100 N | Basic Static Radial Load Rating Co N/A 9300 N |
5302-SBKZZ | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 42.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 15100 N | Basic Static Radial Load Rating Co N/A 9300 N |
5302-SBKG | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 42.0000 mm | Width B N/A 19.1 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 15100 N | Basic Static Radial Load Rating Co N/A 9300 N |
1 2