5200-C1 Series Double Row Angular Contact Ball Bearings
Double Row Angular Contact Ball Bearings
1 2
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
5205-C1 | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 20800 N | Basic Static Radial Load Rating Co N/A 14000 N |
5205-C1F | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 20800 N | Basic Static Radial Load Rating Co N/A 14000 N |
5205-C1FF | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 20800 N | Basic Static Radial Load Rating Co N/A 14000 N |
5205-C1FZ | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 20800 N | Basic Static Radial Load Rating Co N/A 14000 N |
5205-C1Z | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 20800 N | Basic Static Radial Load Rating Co N/A 14000 N |
5205-C1ZZ | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 20800 N | Basic Static Radial Load Rating Co N/A 14000 N |
5205-C1G | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 20800 N | Basic Static Radial Load Rating Co N/A 14000 N |
5205-C1FG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 20800 N | Basic Static Radial Load Rating Co N/A 14000 N |
5205-C1FFG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 20800 N | Basic Static Radial Load Rating Co N/A 14000 N |
5205-C1FZG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 20800 N | Basic Static Radial Load Rating Co N/A 14000 N |
5205-C1ZG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 20800 N | Basic Static Radial Load Rating Co N/A 14000 N |
5205-C1ZZG | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 22.20 mm | Grease Speed Rating n1 N/A 8000 rpm | Basic Dynamic Radial Load Rating C N/A 20800 N | Basic Static Radial Load Rating Co N/A 14000 N |
5206-C1 | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 27.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 28600 N | Basic Static Radial Load Rating Co N/A 20400 N |
5206-C1F | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 27.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 28600 N | Basic Static Radial Load Rating Co N/A 20400 N |
5206-C1FF | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 27.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 28600 N | Basic Static Radial Load Rating Co N/A 20400 N |
5206-C1FZ | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 27.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 28600 N | Basic Static Radial Load Rating Co N/A 20400 N |
5206-C1Z | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 27.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 28600 N | Basic Static Radial Load Rating Co N/A 20400 N |
5206-C1ZZ | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 27.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 28600 N | Basic Static Radial Load Rating Co N/A 20400 N |
5206-C1G | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 27.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 28600 N | Basic Static Radial Load Rating Co N/A 20400 N |
5206-C1FG | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 27.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 28600 N | Basic Static Radial Load Rating Co N/A 20400 N |
5206-C1FFG | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 27.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 28600 N | Basic Static Radial Load Rating Co N/A 20400 N |
5206-C1FZG | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 27.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 28600 N | Basic Static Radial Load Rating Co N/A 20400 N |
5206-C1ZG | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 27.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 28600 N | Basic Static Radial Load Rating Co N/A 20400 N |
5206-C1ZZG | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 27.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 28600 N | Basic Static Radial Load Rating Co N/A 20400 N |
5207-C1 | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 30.20 mm | Grease Speed Rating n1 N/A 6000 rpm | Basic Dynamic Radial Load Rating C N/A 37700 N | Basic Static Radial Load Rating Co N/A 27500 N |
1 2