Speciality Bearings Felt Seal Replacement Bearings
Speciality Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width - Overall B |
Basic Radial Load Rating-Dynamic DC |
Basic Radial Load Rating-Static SCO |
Speed Rating-Single and Double Sealed Grease SDG |
---|---|---|---|---|---|---|
87013 | Bore d N/A 13.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 3890 N | Basic Radial Load Rating-Static SCO N/A 3050 N | Speed Rating-Single and Double Sealed Grease SDG N/A 15000 rpm |
87014 | Bore d N/A 14.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3650 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
87016 | Bore d N/A 16.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
87026 | Bore d N/A 26.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width - Overall B N/A 15.9 mm | Basic Radial Load Rating-Dynamic DC N/A 14000 N | Basic Radial Load Rating-Static SCO N/A 8000 N | Speed Rating-Single and Double Sealed Grease SDG N/A 8500 rpm |
87036 | Bore d N/A 6.000 mm | Outside Diameter D1 N/A 19.0000 mm | Width - Overall B N/A 10.3 mm | Basic Radial Load Rating-Dynamic DC N/A 2810 N | Basic Radial Load Rating-Static SCO N/A 1080 N | Speed Rating-Single and Double Sealed Grease SDG N/A 26000 rpm |
87037 | Bore d N/A 7.000 mm | Outside Diameter D1 N/A 22.0000 mm | Width - Overall B N/A 10.3 mm | Basic Radial Load Rating-Dynamic DC N/A 3320 N | Basic Radial Load Rating-Static SCO N/A 1340 N | Speed Rating-Single and Double Sealed Grease SDG N/A 23000 rpm |
87038 | Bore d N/A 8.000 mm | Outside Diameter D1 N/A 22.0000 mm | Width - Overall B N/A 10.3 mm | Basic Radial Load Rating-Dynamic DC N/A 3320 N | Basic Radial Load Rating-Static SCO N/A 1370 N | Speed Rating-Single and Double Sealed Grease SDG N/A 23000 rpm |
87500 | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 5070 N | Basic Radial Load Rating-Static SCO N/A 2400 N | Speed Rating-Single and Double Sealed Grease SDG N/A 17000 rpm |
87501 | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 8190 N | Basic Radial Load Rating-Static SCO N/A 3650 N | Speed Rating-Single and Double Sealed Grease SDG N/A 15000 rpm |
87502 | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
87503 | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width - Overall B N/A 14.3 mm | Basic Radial Load Rating-Dynamic DC N/A 9560 N | Basic Radial Load Rating-Static SCO N/A 4800 N | Speed Rating-Single and Double Sealed Grease SDG N/A 12000 rpm |
87504 | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width - Overall B N/A 15.9 mm | Basic Radial Load Rating-Dynamic DC N/A 13000 N | Basic Radial Load Rating-Static SCO N/A 6700 N | Speed Rating-Single and Double Sealed Grease SDG N/A 10000 rpm |
87505 | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width - Overall B N/A 15.9 mm | Basic Radial Load Rating-Dynamic DC N/A 14000 N | Basic Radial Load Rating-Static SCO N/A 8000 N | Speed Rating-Single and Double Sealed Grease SDG N/A 8500 rpm |
87506 | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width - Overall B N/A 20.0 mm | Basic Radial Load Rating-Dynamic DC N/A 19500 N | Basic Radial Load Rating-Static SCO N/A 11400 N | Speed Rating-Single and Double Sealed Grease SDG N/A 7500 rpm |
87507 | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width - Overall B N/A 21.0 mm | Basic Radial Load Rating-Dynamic DC N/A 25500 N | Basic Radial Load Rating-Static SCO N/A 15300 N | Speed Rating-Single and Double Sealed Grease SDG N/A 6300 rpm |
87508 | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width - Overall B N/A 24.0 mm | Basic Radial Load Rating-Dynamic DC N/A 29100 N | Basic Radial Load Rating-Static SCO N/A 18000 N | Speed Rating-Single and Double Sealed Grease SDG N/A 5000 rpm |
88007 | Bore d N/A 7.000 mm | Outside Diameter D1 N/A 24.0000 mm | Width - Overall B N/A 12.6 mm | Basic Radial Load Rating-Dynamic DC N/A 3320 N | Basic Radial Load Rating-Static SCO N/A 1430 N | Speed Rating-Single and Double Sealed Grease SDG N/A 23000 rpm |
88008 | Bore d N/A 8.000 mm | Outside Diameter D1 N/A 24.0000 mm | Width - Overall B N/A 12.6 mm | Basic Radial Load Rating-Dynamic DC N/A 3320 N | Basic Radial Load Rating-Static SCO N/A 1430 N | Speed Rating-Single and Double Sealed Grease SDG N/A 23000 rpm |
88009 | Bore d N/A 9.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width - Overall B N/A 16.4 mm | Basic Radial Load Rating-Dynamic DC N/A 4620 N | Basic Radial Load Rating-Static SCO N/A 2040 N | Speed Rating-Single and Double Sealed Grease SDG N/A 17000 rpm |
88011 | Bore d N/A 11.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width - Overall B N/A 15.4 mm | Basic Radial Load Rating-Dynamic DC N/A 6760 N | Basic Radial Load Rating-Static SCO N/A 3000 N | Speed Rating-Single and Double Sealed Grease SDG N/A 15000 rpm |
88013 | Bore d N/A 13.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width - Overall B N/A 15.4 mm | Basic Radial Load Rating-Dynamic DC N/A 6890 N | Basic Radial Load Rating-Static SCO N/A 3050 N | Speed Rating-Single and Double Sealed Grease SDG N/A 15000 rpm |
88016 | Bore d N/A 16.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 14.4 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
88500 | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width - Overall B N/A 16.4 mm | Basic Radial Load Rating-Dynamic DC N/A 5070 N | Basic Radial Load Rating-Static SCO N/A 2400 N | Speed Rating-Single and Double Sealed Grease SDG N/A 17000 rpm |
88501 | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width - Overall B N/A 15.4 mm | Basic Radial Load Rating-Dynamic DC N/A 6760 N | Basic Radial Load Rating-Static SCO N/A 3050 N | Speed Rating-Single and Double Sealed Grease SDG N/A 15000 rpm |
88502 | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 14.4 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |