TFN Series Narrow Slot Stainless Steel Take-Up Frames
Marathon Units Inch
Item # |
Travel |
Frame Size A |
Frame Size B |
Bolt Pattern E |
Height G |
Frame Accepts These Shaft Sizes (Bearing Bore) |
---|---|---|---|---|---|---|
TFN210SS 3 | Travel N/A 3 | Frame Size A N/A 3 3/4 in | Frame Size B N/A 8 in | Bolt Pattern E N/A 6 1/2 in | Height G N/A 2.563 in | Frame Accepts These Shaft Sizes (Bearing Bore) N/A 20 mm, 25 mm |
TFN210SS 6 | Travel N/A 6 | Frame Size A N/A 3 3/4 in | Frame Size B N/A 11 in | Bolt Pattern E N/A 9 in | Height G N/A 2.563 in | Frame Accepts These Shaft Sizes (Bearing Bore) N/A 20 mm, 25 mm |
TFN210SS 9 | Travel N/A 9 | Frame Size A N/A 3 3/4 in | Frame Size B N/A 15 in | Bolt Pattern E N/A 12 1/2 in | Height G N/A 2.563 in | Frame Accepts These Shaft Sizes (Bearing Bore) N/A 20 mm, 25 mm |
TFN308SS 3 | Travel N/A 3 | Frame Size A N/A 4 41/64 in | Frame Size B N/A 9 in | Bolt Pattern E N/A 7 1/2 in | Height G N/A 3.438 in | Frame Accepts These Shaft Sizes (Bearing Bore) N/A 30 mm, 35 mm |
TFN308SS 6 | Travel N/A 6 | Frame Size A N/A 4 41/64 in | Frame Size B N/A 12 in | Bolt Pattern E N/A 10 1/2 in | Height G N/A 3.438 in | Frame Accepts These Shaft Sizes (Bearing Bore) N/A 30 mm, 35 mm |
TFN308SS 9 | Travel N/A 9 | Frame Size A N/A 4 41/64 in | Frame Size B N/A 15 in | Bolt Pattern E N/A 12 1/2 in | Height G N/A 3.438 in | Frame Accepts These Shaft Sizes (Bearing Bore) N/A 30 mm, 35 mm |
TFN308SS 12 | Travel N/A 12 | Frame Size A N/A 4 41/64 in | Frame Size B N/A 18 in | Bolt Pattern E N/A 16 1/2 in | Height G N/A 3.438 in | Frame Accepts These Shaft Sizes (Bearing Bore) N/A 30 mm, 35 mm |
TFN400SS 3 | Travel N/A 3 | Frame Size A N/A 5 1/4 in | Frame Size B N/A 10 in | Bolt Pattern E N/A 8 1/2 in | Height G N/A 3.938 in | Frame Accepts These Shaft Sizes (Bearing Bore) N/A 40 mm |
TFN400SS 6 | Travel N/A 6 | Frame Size A N/A 5 1/4 in | Frame Size B N/A 13 in | Bolt Pattern E N/A 11 1/2 in | Height G N/A 3.938 in | Frame Accepts These Shaft Sizes (Bearing Bore) N/A 40 mm |
TFN400SS 9 | Travel N/A 9 | Frame Size A N/A 5 1/4 in | Frame Size B N/A 16 in | Bolt Pattern E N/A 14 1/2 in | Height G N/A 3.938 in | Frame Accepts These Shaft Sizes (Bearing Bore) N/A 40 mm |
TFN400SS 12 | Travel N/A 12 | Frame Size A N/A 5 1/4 in | Frame Size B N/A 19 in | Bolt Pattern E N/A 17 1/2 in | Height G N/A 3.938 in | Frame Accepts These Shaft Sizes (Bearing Bore) N/A 40 mm |
TFN400SS 18 | Travel N/A 18 | Frame Size A N/A 5 1/4 in | Frame Size B N/A 25 in | Bolt Pattern E N/A 23 1/2 in | Height G N/A 3.938 in | Frame Accepts These Shaft Sizes (Bearing Bore) N/A 40 mm |