Item # |
Bore d |
Outside Diameter D1 |
Width - Overall B |
Basic Radial Load Rating-Dynamic DC |
Basic Radial Load Rating-Static SCO |
Speed Rating-Single and Double Sealed Grease SDG |
---|---|---|---|---|---|---|
88503 | N/A 17.000 mm | N/A 40.0000 mm | N/A 16.6 mm | N/A 9560 N | N/A 4800 N | N/A 12000 rpm |
88504 | N/A 20.000 mm | N/A 47.0000 mm | N/A 17.8 mm | N/A 13000 N | N/A 6700 N | N/A 10000 rpm |
88505 | N/A 25.000 mm | N/A 52.0000 mm | N/A 16.7 mm | N/A 14000 N | N/A 8000 N | N/A 8500 rpm |
88506 | N/A 30.000 mm | N/A 62.0000 mm | N/A 24.0 mm | N/A 19500 N | N/A 11400 N | N/A 7500 rpm |
88507 | N/A 35.000 mm | N/A 72.0000 mm | N/A 25.0 mm | N/A 25500 N | N/A 15300 N | N/A 6300 rpm |
88508 | N/A 40.000 mm | N/A 80.0000 mm | N/A 27.0 mm | N/A 29100 N | N/A 18000 N | N/A 5600 rpm |
487502 | N/A 15.000 mm | N/A 35.0000 mm | N/A 12.7 mm | N/A 7610 N | N/A 3750 N | N/A 13000 rpm |
487503 | N/A 17.000 mm | N/A 40.0000 mm | N/A 14.3 mm | N/A 9560 N | N/A 4800 N | N/A 12000 rpm |
487508 | N/A 40.000 mm | N/A 80.0000 mm | N/A 24.0 mm | N/A 29100 N | N/A 18000 N | N/A 5600 rpm |
488016 | N/A 16.000 mm | N/A 35.0000 mm | N/A 14.4 mm | N/A 7610 N | N/A 3750 N | N/A 13000 rpm |
488502 | N/A 15.000 mm | N/A 35.0000 mm | N/A 14.4 mm | N/A 7610 N | N/A 3750 N | N/A 13000 rpm |
488503 | N/A 17.000 mm | N/A 40.0000 mm | N/A 16.6 mm | N/A 9560 N | N/A 4800 N | N/A 12000 rpm |
488504 | N/A 20.000 mm | N/A 47.0000 mm | N/A 17.8 mm | N/A 13000 N | N/A 6700 N | N/A 10000 rpm |
488505 | N/A 25.000 mm | N/A 52.0000 mm | N/A 16.7 mm | N/A 14000 N | N/A 8000 N | N/A 8500 rpm |
488506 | N/A 30.000 mm | N/A 62.0000 mm | N/A 24.0 mm | N/A 19500 N | N/A 11400 N | N/A 7500 rpm |
488507 | N/A 35.000 mm | N/A 72.0000 mm | N/A 25.0 mm | N/A 25500 N | N/A 15300 N | N/A 6300 rpm |
488508 | N/A 40.000 mm | N/A 80.0000 mm | N/A 27.0 mm | N/A 29100 N | N/A 18000 N | N/A 5600 rpm |