Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
9202-UP | N/A 15.000 mm | N/A 35.0000 mm | N/A 11.00 mm | N/A 17000 rpm | N/A 8840 N | N/A 4250 N |
9203-UP | N/A 17.000 mm | N/A 40.0000 mm | N/A 12.00 mm | N/A 15000 rpm | N/A 11700 N | N/A 6000 N |
9204-UP | N/A 20.000 mm | N/A 47.0000 mm | N/A 14.00 mm | N/A 12000 rpm | N/A 14800 N | N/A 8300 N |
9205-UP | N/A 25.000 mm | N/A 52.0000 mm | N/A 15.00 mm | N/A 10000 rpm | N/A 16800 N | N/A 10400 N |
9206-UP | N/A 30.000 mm | N/A 62.0000 mm | N/A 16.00 mm | N/A 8500 rpm | N/A 21200 N | N/A 12700 N |
9207-UP | N/A 35.000 mm | N/A 72.0000 mm | N/A 17.00 mm | N/A 8000 rpm | N/A 29100 N | N/A 19300 N |
9208-UP | N/A 40.000 mm | N/A 80.0000 mm | N/A 18.00 mm | N/A 7000 rpm | N/A 32500 N | N/A 22400 N |
9209-UP | N/A 45.000 mm | N/A 85.0000 mm | N/A 19.00 mm | N/A 6700 rpm | N/A 39000 N | N/A 27500 N |
9210-UP | N/A 50.000 mm | N/A 90.0000 mm | N/A 20.00 mm | N/A 6000 rpm | N/A 40300 N | N/A 30000 N |
9211-UP | N/A 55.000 mm | N/A 100.0000 mm | N/A 21.00 mm | N/A 5600 rpm | N/A 48800 N | N/A 37500 N |
9212-UP | N/A 60.000 mm | N/A 110.0000 mm | N/A 22.00 mm | N/A 5000 rpm | N/A 58500 N | N/A 45500 N |
9213-UP | N/A 65.000 mm | N/A 120.0000 mm | N/A 23.00 mm | N/A 4500 rpm | N/A 63700 N | N/A 51000 N |
9214-UP | N/A 70.000 mm | N/A 125.0000 mm | N/A 24.00 mm | N/A 4300 rpm | N/A 68900 N | N/A 56000 N |
9215-UP | N/A 75.000 mm | N/A 130.0000 mm | N/A 25.00 mm | N/A 4000 rpm | N/A 71500 N | N/A 60000 N |
9216-UP | N/A 80.000 mm | N/A 140.0000 mm | N/A 26.00 mm | N/A 3800 rpm | N/A 83200 N | N/A 71000 N |
9217-UP | N/A 85.000 mm | N/A 150.0000 mm | N/A 28.00 mm | N/A 3600 rpm | N/A 95600 N | N/A 83000 N |
9218-UP | N/A 90.000 mm | N/A 160.0000 mm | N/A 30.00 mm | N/A 3400 rpm | N/A 108000 N | N/A 95000 N |
9219-UP | N/A 95.000 mm | N/A 170.0000 mm | N/A 32.00 mm | N/A 3200 rpm | N/A 124000 N | N/A 110000 N |
9220-UP | N/A 100.000 mm | N/A 180.0000 mm | N/A 34.00 mm | N/A 3000 rpm | N/A 130000 N | N/A 125000 N |
9221-UP | N/A 105.000 mm | N/A 190.0000 mm | N/A 36.00 mm | N/A 2800 rpm | N/A 143000 N | N/A 129000 N |
9222-UP | N/A 110.000 mm | N/A 200.0000 mm | N/A 38.00 mm | N/A 2600 rpm | N/A 153000 N | N/A 156000 N |