Print Back
9100-UK Series Single Row Angular Contact Ball Bearings
Unit of Measure
1 

Item #

Bore d

Outside Diameter D1

Width B

Grease Speed Rating n1

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

9100-UK N/A 10.000 mm N/A 26.0000 mm N/A 8.00 mm N/A 30000 rpm N/A 4620 N N/A 2080 N
9101-UK N/A 12.000 mm N/A 28.0000 mm N/A 8.00 mm N/A 25000 rpm N/A 5070 N N/A 2500 N
9102-UK N/A 15.000 mm N/A 32.0000 mm N/A 9.00 mm N/A 22000 rpm N/A 5400 N N/A 2900 N
9103-UK N/A 17.000 mm N/A 35.0000 mm N/A 10.00 mm N/A 19000 rpm N/A 7610 N N/A 4250 N
9104-UK N/A 20.000 mm N/A 42.0000 mm N/A 12.00 mm N/A 16000 rpm N/A 9560 N N/A 5600 N
9105-UK N/A 25.000 mm N/A 47.0000 mm N/A 12.00 mm N/A 12000 rpm N/A 10600 N N/A 6950 N
9106-UK N/A 30.000 mm N/A 55.0000 mm N/A 13.00 mm N/A 11000 rpm N/A 13800 N N/A 9650 N
9107-UK N/A 35.000 mm N/A 62.0000 mm N/A 14.00 mm N/A 9200 rpm N/A 16800 N N/A 12000 N
9108-UK N/A 40.000 mm N/A 68.0000 mm N/A 15.00 mm N/A 8500 rpm N/A 17200 N N/A 13200 N
9109-UK N/A 45.000 mm N/A 75.0000 mm N/A 16.00 mm N/A 7500 rpm N/A 21200 N N/A 17000 N
9110-UK N/A 50.000 mm N/A 80.0000 mm N/A 16.00 mm N/A 6900 rpm N/A 22100 N N/A 18300 N
9111-UK N/A 55.000 mm N/A 90.0000 mm N/A 18.00 mm N/A 6300 rpm N/A 29600 N N/A 25500 N
9112-UK N/A 60.000 mm N/A 95.0000 mm N/A 18.00 mm N/A 5700 rpm N/A 30200 N N/A 27000 N
9113-UK N/A 65.000 mm N/A 100.0000 mm N/A 18.00 mm N/A 5400 rpm N/A 31200 N N/A 29000 N
9114-UK N/A 70.000 mm N/A 110.0000 mm N/A 20.00 mm N/A 5000 rpm N/A 34500 N N/A 35500 N
9115-UK N/A 75.000 mm N/A 115.0000 mm N/A 20.00 mm N/A 4700 rpm N/A 37700 N N/A 37500 N
9116-UK N/A 80.000 mm N/A 125.0000 mm N/A 22.00 mm N/A 4500 rpm N/A 48800 N N/A 49000 N
9117-UK N/A 85.000 mm N/A 130.0000 mm N/A 22.00 mm N/A 4100 rpm N/A 49400 N N/A 52000 N
9118-UK N/A 90.000 mm N/A 140.0000 mm N/A 24.00 mm N/A 3800 rpm N/A 58500 N N/A 61000 N
9119-UK N/A 95.000 mm N/A 145.0000 mm N/A 24.00 mm N/A 3600 rpm N/A 71500 N N/A 71000 N
9120-UK N/A 100.000 mm N/A 150.0000 mm N/A 24.00 mm N/A 3500 rpm N/A 62400 N N/A 68000 N
9121-UK N/A 105.000 mm N/A 160.0000 mm N/A 26.00 mm N/A 3300 rpm N/A 74100 N N/A 80000 N
9122-UK N/A 110.000 mm N/A 170.0000 mm N/A 28.00 mm N/A 3200 rpm N/A 87100 N N/A 91500 N
Unit of Measure
1