Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
XLS-1 3/8 | N/A 1.375 in | N/A 2.5625 in | N/A 0.5625 in | N/A 11000 rpm | N/A 22500 N | N/A 15600 N |
XLS-1 1/2 | N/A 1.500 in | N/A 2.6875 in | N/A 0.5625 in | N/A 9800 rpm | N/A 23800 N | N/A 17000 N |
XLS-1 5/8 | N/A 1.625 in | N/A 2.8750 in | N/A 0.5625 in | N/A 9000 rpm | N/A 24200 N | N/A 18600 N |
XLS-1 3/4 | N/A 1.750 in | N/A 3.0000 in | N/A 0.5625 in | N/A 8200 rpm | N/A 25100 N | N/A 20000 N |
XLS-1 7/8 | N/A 1.875 in | N/A 3.1875 in | N/A 0.6250 in | N/A 8200 rpm | N/A 29600 N | N/A 23600 N |
XLS-2 | N/A 2.000 in | N/A 3.3125 in | N/A 0.6250 in | N/A 7800 rpm | N/A 32000 N | N/A 25500 N |
XLS-2 1/8 | N/A 2.125 in | N/A 3.4375 in | N/A 0.6250 in | N/A 7400 rpm | N/A 30200 N | N/A 25500 N |
XLS-2 1/4 | N/A 2.250 in | N/A 3.5625 in | N/A 0.6250 in | N/A 7100 rpm | N/A 31200 N | N/A 27000 N |
XLS-2 1/2-S | N/A 2.500 in | N/A 3.8750 in | N/A 0.6875 in | N/A 6500 rpm | N/A 26000 N | N/A 22000 N |
XLS-2 1/2-S | N/A 2.500 in | N/A 3.8750 in | N/A 0.6875 in | N/A 6400 rpm | N/A 32500 N | N/A 31000 N |
XLS-2 5/8 | N/A 2.625 in | N/A 4.1250 in | N/A 0.6875 in | N/A 6100 rpm | N/A 42300 N | N/A 39000 N |
XLS-2 3/4 | N/A 2.750 in | N/A 4.1250 in | N/A 0.6875 in | N/A 6000 rpm | N/A 42300 N | N/A 39000 N |
XLS-3 | N/A 3.000 in | N/A 4.5000 in | N/A 0.7500 in | N/A 5500 rpm | N/A 44200 N | N/A 44000 N |
XLS-3 1/4 | N/A 3.250 in | N/A 4.7500 in | N/A 0.7500 in | N/A 5100 rpm | N/A 44900 N | N/A 46500 N |
XLS-3 1/2 | N/A 3.500 in | N/A 5.0000 in | N/A 0.7500 in | N/A 4800 rpm | N/A 47500 N | N/A 51000 N |
XLS-3 3/4 | N/A 3.750 in | N/A 5.2500 in | N/A 0.7500 in | N/A 4500 rpm | N/A 47500 N | N/A 53000 N |
XLS-4 1/4 | N/A 4.250 in | N/A 6.0000 in | N/A 0.8750 in | N/A 3900 rpm | N/A 61800 N | N/A 69500 N |
XLS-4 1/2 | N/A 4.500 in | N/A 6.2500 in | N/A 0.8750 in | N/A 3800 rpm | N/A 61800 N | N/A 73500 N |
XLS-4 3/4 | N/A 4.750 in | N/A 6.5000 in | N/A 0.8750 in | N/A 3600 rpm | N/A 63700 N | N/A 76500 N |
XLS-5 | N/A 5.000 in | N/A 7.0000 in | N/A 1.0000 in | N/A 3400 rpm | N/A 7800 N | N/A 91500 N |
XLS-5 1/2 | N/A 5.500 in | N/A 7.5000 in | N/A 1.0000 in | N/A 3100 rpm | N/A 79300 N | N/A 100000 N |
XLS-6 | N/A 6.000 in | N/A 8.0000 in | N/A 1.0000 in | N/A 2900 rpm | N/A 81900 N | N/A 108000 N |
XLS-6 1/4 | N/A 6.250 in | N/A 8.5000 in | N/A 1.1250 in | N/A 2700 rpm | N/A 97500 N | N/A 129000 N |
XLS-6 1/2 | N/A 6.500 in | N/A 8.7500 in | N/A 1.1250 in | N/A 2600 rpm | N/A 99500 N | N/A 134000 N |
XLS-7 | N/A 7.000 in | N/A 9.5000 in | N/A 1.2500 in | N/A 2400 rpm | N/A 119000 N | N/A 160000 N |