Print Back
2200 Series Self Aligning Ball Bearings with Seals and Tapered Bore
Unit of Measure
1 

Item #

Bore d

Outside Diameter D1

Width B

Grease Speed Rating n1

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

2205E2RS1K N/A 25.000 mm N/A 52.0000 mm N/A 18.00 mm N/A 9000 rpm N/A 14300 N N/A 4000 N
2206E2RS1K N/A 30.000 mm N/A 62.0000 mm N/A 20.00 mm N/A 7500 rpm N/A 15600 N N/A 4650 N
2207E2RS1K N/A 35.000 mm N/A 72.0000 mm N/A 23.00 mm N/A 6300 rpm N/A 19000 N N/A 6000 N
2208E2RS1K N/A 40.000 mm N/A 80.0000 mm N/A 23.00 mm N/A 5600 rpm N/A 19900 N N/A 6950 N
2209E2RS1K N/A 45.000 mm N/A 85.0000 mm N/A 23.00 mm N/A 5300 rpm N/A 22900 N N/A 7800 N
2210E2RS1K N/A 50.000 mm N/A 90.0000 mm N/A 23.00 mm N/A 4800 rpm N/A 22900 N N/A 8150 N
2211E2RS1K N/A 55.000 mm N/A 100.0000 mm N/A 25.00 mm N/A 4300 rpm N/A 27600 N N/A 10600 N
Unit of Measure
1