Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating Max. n1 |
Oil Speed Rating Max. n2 |
Oil Mist Speed Rating Max. n3 |
---|---|---|---|---|---|---|
XO-165-RBDS | N/A 88.903 mm | N/A 160.3000 mm | N/A 76.20 mm | N/A 3000 rpm | N/A 4000 rpm | N/A 6000 rpm |
XO-165-RBDS | N/A 88.903 mm | N/A 160.3000 mm | N/A 76.20 mm | N/A 5000 rpm | N/A 6500 rpm | N/A 9000 rpm |