Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
1900-RD | N/A 10.000 mm | N/A 22.0000 mm | N/A 12.00 mm | N/A 26000 rpm | N/A 5070 N | N/A 3100 N |
1901-RD | N/A 12.000 mm | N/A 24.0000 mm | N/A 12.00 mm | N/A 24000 rpm | N/A 5270 N | N/A 3550 N |
1902-RD | N/A 15.000 mm | N/A 28.0000 mm | N/A 14.00 mm | N/A 19000 rpm | N/A 7930 N | N/A 5400 N |
1903-RD | N/A 17.000 mm | N/A 30.0000 mm | N/A 14.00 mm | N/A 18000 rpm | N/A 8710 N | N/A 6100 N |
1904-RD | N/A 20.000 mm | N/A 37.0000 mm | N/A 18.00 mm | N/A 14000 rpm | N/A 15300 N | N/A 11600 N |
1905-RD | N/A 25.000 mm | N/A 42.0000 mm | N/A 18.00 mm | N/A 13000 rpm | N/A 12400 N | N/A 10800 N |
1906-RD | N/A 30.000 mm | N/A 47.0000 mm | N/A 18.00 mm | N/A 11000 rpm | N/A 15900 N | N/A 14300 N |
1907-RD | N/A 35.000 mm | N/A 55.0000 mm | N/A 20.00 mm | N/A 8800 rpm | N/A 18200 N | N/A 18000 N |
1908-RD | N/A 40.000 mm | N/A 62.0000 mm | N/A 24.00 mm | N/A 8000 rpm | N/A 22900 N | N/A 23200 N |
1909-RD | N/A 45.000 mm | N/A 68.0000 mm | N/A 24.00 mm | N/A 7200 rpm | N/A 24700 N | N/A 26500 N |
1910-RD | N/A 50.000 mm | N/A 72.0000 mm | N/A 24.00 mm | N/A 6800 rpm | N/A 31900 N | N/A 34500 N |
1911-RD | N/A 55.000 mm | N/A 80.0000 mm | N/A 26.00 mm | N/A 6400 rpm | N/A 37100 N | N/A 40500 N |
1912-RD | N/A 60.000 mm | N/A 85.0000 mm | N/A 26.00 mm | N/A 6000 rpm | N/A 39000 N | N/A 45500 N |
1913-RD | N/A 65.000 mm | N/A 90.0000 mm | N/A 26.00 mm | N/A 5400 rpm | N/A 39700 N | N/A 48000 N |
1914-RD | N/A 70.000 mm | N/A 100.0000 mm | N/A 32.00 mm | N/A 5000 rpm | N/A 54000 N | N/A 65500 N |
1915-RD | N/A 75.000 mm | N/A 105.0000 mm | N/A 32.00 mm | N/A 4800 rpm | N/A 55900 N | N/A 68000 N |
1916-RD | N/A 80.000 mm | N/A 110.0000 mm | N/A 32.00 mm | N/A 4500 rpm | N/A 57200 N | N/A 72000 N |
1917-RD | N/A 85.000 mm | N/A 120.0000 mm | N/A 36.00 mm | N/A 4200 rpm | N/A 74100 N | N/A 93000 N |
1918-RD | N/A 90.000 mm | N/A 125.0000 mm | N/A 36.00 mm | N/A 4000 rpm | N/A 85200 N | N/A 112000 N |
1919-RD | N/A 95.000 mm | N/A 130.0000 mm | N/A 36.00 mm | N/A 3800 rpm | N/A 76100 N | N/A 104000 N |
1920-RD | N/A 100.000 mm | N/A 140.0000 mm | N/A 40.00 mm | N/A 3600 rpm | N/A 95600 N | N/A 127000 N |
1921-RD | N/A 105.000 mm | N/A 145.0000 mm | N/A 40.00 mm | N/A 3400 rpm | N/A 97500 N | N/A 134000 N |
1922-RD | N/A 110.000 mm | N/A 150.0000 mm | N/A 40.00 mm | N/A 3200 rpm | N/A 90400 N | N/A 129000 N |
1924-RD | N/A 120.000 mm | N/A 165.0000 mm | N/A 44.00 mm | N/A 2900 rpm | N/A 121000 N | N/A 170000 N |
1926-RD | N/A 130.000 mm | N/A 180.0000 mm | N/A 48.00 mm | N/A 2700 rpm | N/A 146000 N | N/A 208000 N |