Item # |
Shaft Diameter D |
Distance J |
Dimension L |
Height T |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
S4F012SS | N/A 3/4 in | N/A 2.5000 in | N/A 3.3750 in | N/A 1.4688 in | N/A 2380 lbf | N/A 1470 lbf |
S4F100SS | N/A 1 in | N/A 2.7500 in | N/A 3.7500 in | N/A 1.5313 in | N/A 2520 lbf | N/A 1750 lbf |
S4F103SS | N/A 1 3/16 in | N/A 3.2500 in | N/A 4.2500 in | N/A 1.6563 in | N/A 3510 lbf | N/A 2520 lbf |
S4F104SSR | N/A 1 1/4 in | N/A 3.2500 in | N/A 4.2500 in | N/A 1.6563 in | N/A 3510 lbf | N/A 2520 lbf |
S4F104SS | N/A 1 1/4 in | N/A 3.6250 in | N/A 4.6250 in | N/A 1.8125 in | N/A 4560 lbf | N/A 3440 lbf |
S4F106SS | N/A 1 3/8 in | N/A 3.6250 in | N/A 4.6250 in | N/A 1.8125 in | N/A 4560 lbf | N/A 3440 lbf |
S4F107SS | N/A 1 7/16 in | N/A 3.6250 in | N/A 4.6250 in | N/A 1.8125 in | N/A 4560 lbf | N/A 3440 lbf |
S4F108SS | N/A 1 1/2 in | N/A 4.0000 in | N/A 5.1250 in | N/A 2.0938 in | N/A 5550 lbf | N/A 4270 lbf |