Item # |
Shaft Diameter D |
Width A |
Dimension L |
Dimension B |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
CBF012ZM | N/A 3/4 in | N/A 0.9375 in | N/A 2.5625 in | N/A 4.3438 in | N/A 2860 lbf | N/A 1470 lbf |
CBF015ZM | N/A 15/16 in | N/A 1.0000 in | N/A 2.7500 in | N/A 4.7500 in | N/A 3150 lbf | N/A 1750 lbf |
CBF100ZM | N/A 1 in | N/A 1.0000 in | N/A 2.7500 in | N/A 4.7500 in | N/A 3150 lbf | N/A 1750 lbf |
CBF102ZM | N/A 1 1/8 in | N/A 1.0625 in | N/A 3.2500 in | N/A 5.4375 in | N/A 4380 lbf | N/A 2520 lbf |
CBF103ZM | N/A 1 3/16 in | N/A 1.0625 in | N/A 3.2500 in | N/A 5.4375 in | N/A 4380 lbf | N/A 2520 lbf |
CBF104ZMR | N/A 1 1/4 in | N/A 1.0625 in | N/A 3.2500 in | N/A 5.4375 in | N/A 4380 lbf | N/A 2520 lbf |
CBF104ZM | N/A 1 1/4 in | N/A 1.2188 in | N/A 3.8125 in | N/A 6.1875 in | N/A 5730 lbf | N/A 3440 lbf |
CBF107ZM | N/A 1 7/16 in | N/A 1.2188 in | N/A 3.1875 in | N/A 6.1875 in | N/A 5730 lbf | N/A 3440 lbf |
CBF108ZM | N/A 1 1/2 in | N/A 1.2500 in | N/A 4.2500 in | N/A 6.6875 in | N/A 6900 lbf | N/A 4270 lbf |
CBF115ZM | N/A 1 15/16 in | N/A 1.2500 in | N/A 4.8750 in | N/A 7.6250 in | N/A 7890 lbf | N/A 5220 lbf |