Print Back
S2F-SS Series Cast Stainless Steel Two-Bolt Flange Units - Insert Bearings Metric
Unit of Measure
1 

Item #

Shaft Diameter D

Height H

Dimension L

Height T

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

S2F20SS N/A 20 mm N/A 111.9 mm N/A 60.3 mm N/A 32.5 mm N/A 10600 N N/A 6550 N
S2F25SS N/A 25 mm N/A 123.4 mm N/A 69.9 mm N/A 36.5 mm N/A 11200 N N/A 7800 N
S2F30SS N/A 30 mm N/A 141.3 mm N/A 79.4 mm N/A 42.1 mm N/A 15600 N N/A 11200 N
S2F35SS N/A 35 mm N/A 155.6 mm N/A 92.1 mm N/A 46.0 mm N/A 20300 N N/A 15300 N
S2F40SS N/A 40 mm N/A 171.5 mm N/A 101.6 mm N/A 53.0 mm N/A 24700 N N/A 19000 N
Unit of Measure
1