Item # |
Shaft Diameter D |
Width A |
Height H |
Weight W |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
CPB20SS | N/A 20 mm | N/A 32.0 mm | N/A 64.0 mm | N/A 0.24 kg | N/A 10600 N | N/A 6550 N |
CPB25SS | N/A 25 mm | N/A 32.0 mm | N/A 70.5 mm | N/A 0.29 kg | N/A 11200 N | N/A 7800 N |
CPB30SS | N/A 30 mm | N/A 40.0 mm | N/A 82.0 mm | N/A 0.49 kg | N/A 15600 N | N/A 11200 N |
CPB35SS | N/A 35 mm | N/A 45.0 mm | N/A 93.0 mm | N/A 0.66 kg | N/A 20300 N | N/A 15300 N |
CPB40SS | N/A 40 mm | N/A 48.0 mm | N/A 99.0 mm | N/A 0.86 kg | N/A 24700 N | N/A 19000 N |