Print Back
CTN-SS Series Composite Narrow Slot Take-Up Stainless Steel Units Metric
Unit of Measure
1 

Item #

Shaft Diameter D

Width A

Dimension B

Weight W

Basic Dynamic Radial Load Rating

Basic Static Radial Load Rating Co

CTN20SS N/A 20 mm N/A 34.9 mm N/A 79.4 mm N/A 0.32 kg N/A 10600 N N/A 6550 N
CTN25SS N/A 25 mm N/A 34.9 mm N/A 79.4 mm N/A 0.32 kg N/A 11200 N N/A 7800 N
CTN30SS N/A 30 mm N/A 34.9 mm N/A 104.8 mm N/A 0.50 kg N/A 15600 N N/A 11200 N
CTN35SS N/A 35 mm N/A 34.9 mm N/A 104.8 mm N/A 0.73 kg N/A 20300 N N/A 15300 N
CTN40SS N/A 40 mm N/A 41.3 mm N/A 120.7 mm N/A 1.00 kg N/A 24700 N N/A 19000 N
Unit of Measure
1