Print Back
CBF-SS Series Composite Three-Bolt Bracket Flange Stainless Steel Units Metric
Unit of Measure
1 

Item #

Shaft Diameter D

Width A

Dimension L

Dimension B

Basic Dynamic Radial Load Rating

Basic Static Radial Load Rating Co

CBF20SS N/A 20 mm N/A 23.8 mm N/A 65.1 mm N/A 110.3 mm N/A 10600 N N/A 6550 N
CBF25SS N/A 25 mm N/A 25.4 mm N/A 69.9 mm N/A 120.7 mm N/A 11200 N N/A 7800 N
CBF30SS N/A 30 mm N/A 27.0 mm N/A 82.6 mm N/A 138.1 mm N/A 15600 N N/A 11200 N
CBF35SS N/A 35 mm N/A 31.0 mm N/A 96.8 mm N/A 157.2 mm N/A 20300 N N/A 15300 N
CBF40SS N/A 40 mm N/A 31.8 mm N/A 108.0 mm N/A 169.9 mm N/A 24700 N N/A 19000 N
Unit of Measure
1