Print Back
Unit of Measure

Specifications

Bore d

N/A 90.000 mm

Outside Diameter D1

N/A 225.0000 mm

Width B

N/A 54.00 mm

Fillet Radius ra

N/A 3.00 mm

Fillet Radius rb

N/A 1.00 mm

Grease Speed Rating n1

N/A 2400 rpm

Oil Speed Rating n2

N/A 3400 rpm

Basic Dynamic Radial Load Rating C

N/A 216000 N

Basic Static Radial Load Rating Co

N/A 200000 N