Print Back
Unit of Measure

Specifications

Bore d

N/A 65.000 mm

Outside Diameter D1

N/A 140.0000 mm

Width B

N/A 48.00 mm

Fillet Radius ra

N/A 2.00 mm

Grease Speed Rating n1

N/A 4000 rpm

Oil Speed Rating n2

N/A 4800 rpm

Basic Dynamic Radial Load Rating C

N/A 95600 N

Basic Static Radial Load Rating Co

N/A 32500 N