Print Back
Unit of Measure

Specifications

Bore d

N/A 45.000 mm

Outside Diameter D1

N/A 85.0000 mm

Width B

N/A 23.00 mm

Fillet Radius ra

N/A 1.00 mm

Grease Speed Rating n1

N/A 7000 rpm

Oil Speed Rating n2

N/A 8500 rpm

Basic Dynamic Radial Load Rating C

N/A 32500 N

Basic Static Radial Load Rating Co

N/A 10600 N