SKF USA, Inc.
890 Forty Foot Rd
Lansdale, PA
Phone:
1-267-436-6000 •
Fax:
1-267-436-6001
Email:
AskEngineeringHotline@skf.com
Website:
http://www.skf.com/us/products/mrc/index.html
Print
Back
All Categories
>
Self Aligning Ball Bearings
>
1300 Series Self Aligning Ball Bearings
> Item # 1316
Item # 1316, 1300 Series Self Aligning Ball Bearings
Unit of Measure
Imperial
Metric
Both
Specifications
Bore d
N/A
80.000 mm
Outside Diameter D1
N/A
170.0000 mm
Width B
N/A
39.00 mm
Fillet Radius ra
N/A
2.00 mm
Grease Speed Rating n1
N/A
3600 rpm
Oil Speed Rating n2
N/A
4300 rpm
Basic Dynamic Radial Load Rating C
N/A
88400 N
Basic Static Radial Load Rating Co
N/A
33500 N