Print Back
Unit of Measure

Specifications

Bore d

N/A 9.000 mm

Outside Diameter D1

N/A 26.0000 mm

Width B

N/A 8.00 mm

Fillet Radius ra

N/A 0.60 mm

Grease Speed Rating n1

N/A 26000 rpm

Oil Speed Rating n2

N/A 32000 rpm

Basic Dynamic Radial Load Rating C

N/A 3900 N

Basic Static Radial Load Rating Co

N/A 815 N