Shaft Diameter D |
N/A 1 1/2 in |
Width A |
N/A 1.6250 in |
Height H |
N/A 3.9375 in |
Distance J |
N/A 3.5000 in |
Dimension H1 |
N/A 1.9375 in |
Dimension L |
N/A 4.5000 in |
Dimension F |
N/A 0.7500 in |
Dimension S1 |
N/A 1.1875 in |
Thread Diameter G |
N/A 1/2-13 |
Basic Dynamic Radial Load Rating |
N/A 5550 lbf |
Basic Static Radial Load Rating Co |
N/A 4270 lbf |
Insert Bearing IB |
N/A Stainless Steel |