RRZ-BRR Series Composite Mounted ZMaRC Unit - Coated Insert Bearings Inch
Marathon Units Inch
Unit of Measure
Items |
RRZ1012BRR RRZ-BRR Series Composite Mounted ZMaRC Unit - Coated Insert Bearings Inch |
RRZ1100BRR RRZ-BRR Series Composite Mounted ZMaRC Unit - Coated Insert Bearings Inch |
RRZ1103BRR RRZ-BRR Series Composite Mounted ZMaRC Unit - Coated Insert Bearings Inch |
RRZ104BRR2 RRZ-BRR Series Composite Mounted ZMaRC Unit - Coated Insert Bearings Inch |
RRZ1104BRR RRZ-BRR Series Composite Mounted ZMaRC Unit - Coated Insert Bearings Inch |
|||||
Bore Diameter D | N/A 3/4 in | N/A 1 in | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 1/4 in | |||||
Outside Diameter D2 | N/A 1.8504 in | N/A 2.0472 in | N/A 2.4409 in | N/A 2.4409 in | N/A 2.8346 in | |||||
Inner Width B | N/A 1.220 in | N/A 1.343 in | N/A 1.500 in | N/A 1.500 in | N/A 1.688 in | |||||
Outher Width C | N/A 0.5512 in | N/A 0.5906 in | N/A 0.7087 in | N/A 0.7087 in | N/A 0.7480 in | |||||
Diameter D3 | N/A 1.110 in | N/A 1.328 in | N/A 1.563 in | N/A 1.563 in | N/A 1.815 in | |||||
Dimension S | N/A 0.500 in | N/A 0.563 in | N/A 0.625 in | N/A 0.625 in | N/A 0.689 in | |||||
Weight W | N/A 0.31 lb | N/A 0.37 lb | N/A 0.60 lb | N/A 0.55 lb | N/A 1.00 lb | |||||
Basic Dynamic Radial Load Rating | N/A 2860 lbf | N/A 3150 lbf | N/A 4380 lbf | N/A 4380 lbf | N/A 5730 lbf | |||||
Basic Static Radial Load Rating Co | N/A 1470 lbf | N/A 1750 lbf | N/A 2520 lbf | N/A 2520 lbf | N/A 3440 lbf | |||||
|