C2F-ZM Series Two-Bolt Composite Flange ZMaRC Units Metric
Marathon Units Metric
Unit of Measure
Items |
C2F20ZM C2F-ZM Series Two-Bolt Composite Flange ZMaRC Units Metric |
C2F25ZM C2F-ZM Series Two-Bolt Composite Flange ZMaRC Units Metric |
C2F30ZM C2F-ZM Series Two-Bolt Composite Flange ZMaRC Units Metric |
C2F35ZM C2F-ZM Series Two-Bolt Composite Flange ZMaRC Units Metric |
C2F40ZM C2F-ZM Series Two-Bolt Composite Flange ZMaRC Units Metric |
|||||
Shaft Diameter D | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
Dimension A1 | N/A 29.5 mm | N/A 30.0 mm | N/A 33.0 mm | N/A 35.0 mm | N/A 31.8 mm | |||||
Dimension A2 | N/A 15.0 mm | N/A 15.0 mm | N/A 15.0 mm | N/A 17.0 mm | N/A 14.3 mm | |||||
Dimension DA | N/A 50.8 mm | N/A 63.5 mm | N/A 76.2 mm | N/A 88.9 mm | N/A 88.9 mm | |||||
Height H | N/A 112.0 mm | N/A 124.0 mm | N/A 142.5 mm | N/A 156.0 mm | N/A 172.2 mm | |||||
Distance J | N/A 90.0 mm | N/A 99.0 mm | N/A 116.5 mm | N/A 130.0 mm | N/A 143.7 mm | |||||
Dimension L | N/A 60.5 mm | N/A 70.0 mm | N/A 83.0 mm | N/A 96.0 mm | N/A 115.9 mm | |||||
Diameter N | N/A 11.5 mm | N/A 11.5 mm | N/A 11.5 mm | N/A 14.0 mm | N/A 13.5 mm | |||||
Height T | N/A 37.5 mm | N/A 38.8 mm | N/A 42.2 mm | N/A 46.4 mm | N/A 51.7 mm | |||||
Weight W | N/A 0.24 kg | N/A 0.29 kg | N/A 0.44 kg | N/A 0.61 kg | N/A 0.86 kg | |||||
Basic Dynamic Radial Load Rating C | N/A 12700 N | N/A 14000 N | N/A 19500 N | N/A 25500 N | N/A 30700 N | |||||
Basic Static Radial Load Rating Co | N/A 6550 N | N/A 7800 N | N/A 11200 N | N/A 15300 N | N/A 19000 N | |||||
Insert Bearing IB | N/A ZMaRC | |||||||||
|