
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
Accessories |
|---|---|---|---|---|---|---|
| 100-KS | N/A 10.000 mm | N/A 26.0000 mm | N/A 8.00 mm | N/A 4620 N | N/A 1960 N | N/A Without Accessories |
| 100-KSZ | N/A 10.000 mm | N/A 26.0000 mm | N/A 8.00 mm | N/A 4620 N | N/A 1960 N | N/A One Seal |
| 100-KSZZ | N/A 10.000 mm | N/A 26.0000 mm | N/A 8.00 mm | N/A 4620 N | N/A 1960 N | N/A Two Seals |
| 100-KSF | N/A 10.000 mm | N/A 26.0000 mm | N/A 8.00 mm | N/A 4620 N | N/A 1960 N | N/A One Shield |
| 100-KSFF | N/A 10.000 mm | N/A 26.0000 mm | N/A 8.00 mm | N/A 4620 N | N/A 1960 N | N/A Two Shields |
| 100-KSFZ | N/A 10.000 mm | N/A 26.0000 mm | N/A 8.00 mm | N/A 4620 N | N/A 1960 N | N/A Shield & Seal |
| 100-KSG | N/A 10.000 mm | N/A 26.0000 mm | N/A 8.00 mm | N/A 4620 N | N/A 1960 N | N/A Snap-Ring |
| 100-KSFG | N/A 10.000 mm | N/A 26.0000 mm | N/A 8.00 mm | N/A 4620 N | N/A 1960 N | N/A One Shield & Snap-Ring |
| 100-KSZG | N/A 10.000 mm | N/A 26.0000 mm | N/A 8.00 mm | N/A 4620 N | N/A 1960 N | N/A Seal & Snap-Ring |
| 100-KSFFG | N/A 10.000 mm | N/A 26.0000 mm | N/A 8.00 mm | N/A 4620 N | N/A 1960 N | N/A Two Shields & Snap-Ring |
| 100-KSZZG | N/A 10.000 mm | N/A 26.0000 mm | N/A 8.00 mm | N/A 4620 N | N/A 1960 N | N/A Two Seals & Snap-Ring |
| 101-KS | N/A 12.000 mm | N/A 28.0000 mm | N/A 8.00 mm | N/A 5070 N | N/A 2360 N | N/A Without Accessories |
| 101-KSZ | N/A 12.000 mm | N/A 28.0000 mm | N/A 8.00 mm | N/A 5070 N | N/A 2360 N | N/A One Seal |
| 101-KSZZ | N/A 12.000 mm | N/A 28.0000 mm | N/A 8.00 mm | N/A 5070 N | N/A 2360 N | N/A Two Seals |
| 101-KSF | N/A 12.000 mm | N/A 28.0000 mm | N/A 8.00 mm | N/A 5070 N | N/A 2360 N | N/A One Shield |
| 101-KSFF | N/A 12.000 mm | N/A 28.0000 mm | N/A 8.00 mm | N/A 5070 N | N/A 2360 N | N/A Two Shields |
| 101-KSFZ | N/A 12.000 mm | N/A 28.0000 mm | N/A 8.00 mm | N/A 5070 N | N/A 2360 N | N/A Shield & Seal |
| 101-KSG | N/A 12.000 mm | N/A 28.0000 mm | N/A 8.00 mm | N/A 5070 N | N/A 2360 N | N/A Snap-Ring |
| 101-KSFG | N/A 12.000 mm | N/A 28.0000 mm | N/A 8.00 mm | N/A 5070 N | N/A 2360 N | N/A One Shield & Snap-Ring |
| 101-KSZG | N/A 12.000 mm | N/A 28.0000 mm | N/A 8.00 mm | N/A 5070 N | N/A 2360 N | N/A Seal & Snap-Ring |
| 101-KSFFG | N/A 12.000 mm | N/A 28.0000 mm | N/A 8.00 mm | N/A 5070 N | N/A 2360 N | N/A Two Shields & Snap-Ring |
| 101-KSZZG | N/A 12.000 mm | N/A 28.0000 mm | N/A 8.00 mm | N/A 5070 N | N/A 2360 N | N/A Two Seals & Snap-Ring |
| 102-KS | N/A 15.000 mm | N/A 32.0000 mm | N/A 9.00 mm | N/A 5590 N | N/A 2850 N | N/A Without Accessories |
| 102-KSZ | N/A 15.000 mm | N/A 32.0000 mm | N/A 9.00 mm | N/A 5590 N | N/A 2850 N | N/A One Seal |
| 102-KSZZ | N/A 15.000 mm | N/A 32.0000 mm | N/A 9.00 mm | N/A 5590 N | N/A 2850 N | N/A Two Seals |