
Bore d |
N/A 9.500 mm |
Outside Diameter D1 |
N/A 22.2000 mm |
Width Plain B |
N/A 5.6 mm |
Shielded or Sealed B1 |
N/A 7.1 mm |
Fillet Radius ra |
N/A 0.41 mm |
Basic Dynamic Radial Load Rating C |
N/A 3320 N |
Basic Static Radial Load Rating Co |
N/A 1340 N |
Grease Speed Rating Open/Shielded n1 |
N/A 31000 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 38000 rpm |
Sealed Speed Rating n3 |
N/A 21000 rpm |
Accessories |
N/A Two Seals |