
Bore d |
N/A 320.000 mm |
Outside Diameter D1 |
N/A 480.0000 mm |
Width B |
N/A 74.00 mm |
Fillet Radius ra |
N/A 3.00 mm |
Basic Dynamic Radial Load Rating C |
N/A 371000 N |
Basic Static Radial Load Rating Co |
N/A 540000 N |
Grease Speed Rating Open/Shielded n1 |
N/A 1100 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 1400 rpm |
Sealed Speed Rating n3 |
N/A 730 rpm |
Accessories |
N/A One Shield |