
Bore d |
N/A 260.000 mm |
Outside Diameter D1 |
N/A 400.0000 mm |
Width B |
N/A 65.00 mm |
Fillet Radius ra |
N/A 3.00 mm |
Basic Dynamic Radial Load Rating C |
N/A 291000 N |
Basic Static Radial Load Rating Co |
N/A 375000 N |
Grease Speed Rating Open/Shielded n1 |
N/A 1500 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 1800 rpm |
Sealed Speed Rating n3 |
N/A 940 rpm |
Accessories |
N/A One Shield & Snap-Ring |