
Bore d |
N/A 200.000 mm |
Outside Diameter D1 |
N/A 310.0000 mm |
Width B |
N/A 51.00 mm |
Fillet Radius ra |
N/A 2.00 mm |
Basic Dynamic Radial Load Rating C |
N/A 216000 N |
Basic Static Radial Load Rating Co |
N/A 245000 N |
Grease Speed Rating Open/Shielded n1 |
N/A 1900 rpm |
Oil Speed Rating Open/Shielded n2 |
N/A 2400 rpm |
Sealed Speed Rating n3 |
N/A 1300 rpm |
Accessories |
N/A Without Accessories |